CyberPower Extends Best-in-Class Smart App Sinewave Series with Six New Sinewave LCD Models

Date: August 28, 2008

FOR IMMEDIATE RELEASE

CyberPower Extends Best-in-Class Smart App Sinewave Series with Six New Sinewave LCD Models

SHAKOPEE, Minn., Aug. 26, 2008 – Today, UPS industry-leader CyberPower further enhances its Smart App Sinewave Series product line by adding six new multifunction LCD, Pure Sinewave models, including: PR750LCDRM1U, PR1000LCDRM1U, PR1000LCDRT2U, PR1500LCDRT2U, and PR2200LCDRT2U; as well as the PR1000LCDRTXL2U, which has the added feature of increased runtimes with its connector for extended battery packs.

“We are pleased to now offer six additional, 750VA to 2200VA versions of the proven Smart App Sinewave Series with a multifunction LCD readout. The Pure Sinewave ensures the customer’s equipment runs optimally, and the multifunction LCD readout provides key status indicators for battery and utility power conditions,” said Director of Channel Development, Pete Miesen.

The models continue CyberPower’s leading position in technically-superior Sinewave UPSs and include: Pure Sinewave, full Automatic Voltage Regulation (AVR), multifunction Liquid Crystal Display (LCD) readout, PowerPanel® management software, tower to rackmount convertibility, Emergency Power Off (EPO), Power Factor Correction (PFC), an SNMP/HTTP card option for remote management, circuit breaker, telephone, data, and coax protection (RJ11/45/Coax), USB/Serial connection ports, and more.

The new models also include CyberPower’s patented GreenPower UPS™ technology, which significantly reduces energy costs and waste heat.  A hot-swappable design eliminates power-related downtime and ensures maximum power availability. End users can perform all potential UPS maintenance - including complete power module exchange - without powering down connected equipment.

The Smart App Sinewave UPS Series is proving to be popular in the marketplace for IT administrators seeking feature-rich, network-grade solutions, that include comprehensive LCD power condition information, optimized equipment performance, decreased cooling and energy-costs, remote management, and an industry-leading 3-year warranty.

“The field evaluation ratings of the new models by IT administrators in the network-grade server market have been exceptional," said Dan Ayala, VP of Worldwide Sales.  "It is clear that CyberPower’s technical expertise in this category is strong. Our partners can expect ongoing, exciting new developments with this series.”

### 

For more information click here: http://www.cyberpowersystems.com/products/ups-systems/browse-by-category/smart-app-ups/pp-series.html.