CyberPower Releases Convenient Full-Featured Series of DC-to-AC Power Inverters
CyberPower Inverters Provide All-In-One Design for Power On-The-Go
CONSUMERS LOOKING FOR THE CONVENIENCE OF ALL-IN-ONE POWER INVERTERS FIND THE RECENTLY RELEASED CYBERPOWER LINE-UP OF FULL-FEATURE DC-TO-AC INVERTERS
SHAKOPEE, Minn. May 13, 2008 – As consumers increasingly expect to use their latest AC-powered electronic devices “on-the-go” they also need DC-to-AC power inverters that can power those devices. The recently released CyberPower CPS200AI, CPS400AI, CPS750AI, and CPS1000AI power inverter models are all designed to provide the consumer’s most popular features for on-the-go power.
Depending on the model design the units convert 12v DC automobile power to standard 120v AC home power up to a maximum of 200, 400, 750, or 1000 watts. The CPS400AI, CPS750AI, and CPS1000AI power inverter models all feature two 120v AC outlets for running multiple devices at the same time, including: laptops, and computing peripherals. The higher wattage units, the CPS750AI and CPS1000AI, can provide power conversion for larger devices, such as: small power tools, camping equipment, tire pumps, razors, coffee makers, non-vital medical equipment, signal lights, coolers/heaters, fans, and more. Additionally, all the models feature a convenient USB port for charging cell phones, MP3 players, and digital cameras.
# # #
United States