CyberPower Systems Introduces Rackbar Surge Protection for the Datacenter
Introducing twenty-six network-grade, rack-mounted surge suppressors available in 1U, 0U or wall mounting options
CyberPower Systems, the global leader of innovative power protection and distribution equipment, today announced the addition of 26 new Rackbar surge suppression units to its expansive lineup of Power Distribution Units (PDUs). Designed and rigorously tested to distribute electrical power to multiple connected devices, including networks, servers, workstations and telecom systems, Rackbar units supply surge protection as well as power distribution where battery backup is not part of the rack installation.
CyberPower’s new Rackbar surge suppressors provide high-level protection: 3600 Joules on its 15A models and 1800 Joules on the 20A models. Multiple plug options, including NEMA 5-15P, NEMA 5-20P, and NEMA L5-20P, as well as numerous arrangements of front and back outlets, make up the 26 model Rackbar line.
Read the official press release for more information.
United States