Other ACMobile

CPS90UPA

The ACMobile 90UPA converts 12V battery power to standard AC "Plug-In" power - up to 90 watts! The AC Mobile Power is the perfect solution for powering mobile electronics anywhere a 12V power source is available. It features a 2-in-1 auto / airline connector, so now you can power your laptops, cell phones, PDAs, video game consoles, portable DVD players, and digital cameras on the road or on an airplane!
CPS90UPA - Uninterruptible power supplies and power protection systems View power protection equipment products

CPS120SI

The ACMobile 120SI is a sleek device that converts 12V battery power to standard AC “Plug-In” power – up to 120 watts! The AC Mobile Power is the perfect solution for powering mobile electronics anywhere a 12V power source is available. It features a 2-in-1 auto / airline connector, so now you can power your laptops, cell phones, PDAs, video game consoles, portable DVD players, and digital cameras on the road or on an airplane!
CPS120SI - Uninterruptible power supplies and power protection systems View power protection equipment products