US United States Change

Discontinued Power Inverters

CPS90UPA

The ACMobile 90UPA converts 12V battery power to standard AC "Plug-In" power - up to 90 watts! The AC Mobile Power is the perfect solution for powering mobile electronics anywhere a 12V power source is available. It features a 2-in-1 auto / airline connector, so now you can power your laptops, cell phones, PDAs, video game consoles, portable DVD players, and digital cameras on the road or on an airplane!
CPS90UPA - Uninterruptible power supplies and power protection systems View power protection equipment products

CPS120SI

The ACMobile 120SI is a sleek device that converts 12V battery power to standard AC “Plug-In” power – up to 120 watts! The AC Mobile Power is the perfect solution for powering mobile electronics anywhere a 12V power source is available. It features a 2-in-1 auto / airline connector, so now you can power your laptops, cell phones, PDAs, video game consoles, portable DVD players, and digital cameras on the road or on an airplane!
CPS120SI - Uninterruptible power supplies and power protection systems View power protection equipment products

CPS140BI

The ACMobile 140BI is a compact device that converts 12V battery power to standard AC “Plug-In” power – up to 140 watts! The AC Mobile Power is the perfect solution for powering mobile electronics anywhere a 12V power source is available. It features a 180 degree swivel plug, allowing the adapter to fit even hard to reach cigarette lighter sockets. Now you can power your laptops, cell phones, PDAs, video game consoles, portable DVD players, and digital cameras on the road!
CPS140BI - Uninterruptible power supplies and power protection systems View power protection equipment products

CPS140CHI

The ACMobile 140CHI converts 12V battery power to standard AC "Plug-In" power - up to 140 watts! The AC Mobile Power is the perfect solution for powering mobile electronics anywhere a 12V power source is available. It features a 2-in-1 auto / airline connector, so now you can power your laptops, cell phones, PDAs, video game consoles, portable DVD players, and digital cameras on the road or on an airplane!
CPS140CHI - Uninterruptible power supplies and power protection systems View power protection equipment products