US United States Change

Cat5e

CP-CAT5E-25GR

Print this page Where to Buy MSRP: $39.99
  • Cat5e Network Cable
  • 25 feet, Gray
  • 350Mhz transfer rate
  • Compatible with 10/100/1000 Ethernet Networks
  • Snagless booted connectors
  • Lifetime Warranty
  1. Description
  2. Specifications
  3. Resources
Cat5e 25 ft. (7.5m) 350Mhz patch cable for connecting a PC, MacĀ® or network device to 10Base-T, 100Base-T and 1000Base-T (Gigabit) Ethernet networks. Gold-plated copper contacts on the 50-micron RJ45 male to male connectors provide excellent conductivity for high-speed error-free transmissions. Snagless molded boot covers protect the RJ45 plug from damage during installation. Its molded-strain relief construction provides internal stress relief at the termination point and flex relief at the cable exit. A lifetime warranty ensures that this cable is free of defects in design, assembly, material or workmanship.