US United States Change

Cat5e

CP-CAT5E-7GR

Print this page Where to Buy MSRP: $14.99
  • Cat5e Network Cable
  • 7 feet, Gray
  • 350Mhz transfer rate
  • Compatible with 10/100/1000 Ethernet Networks
  • Snagless booted connectors
  • Lifetime Warranty
  1. Description
  2. Specifications
Cat5e 7 ft. (2.1m) 350Mhz patch cable for connecting a PC, MacĀ® or network device to 10Base-T, 100Base-T and 1000Base-T (Gigabit) Ethernet networks. Gold-plated copper contacts on the RJ45 male to male connectors provide excellent conductivity for accurate high-speed transmissions. Snagless molded boot covers protect the RJ45 plug from damage during installation. Its molded strain relief construction provides internal stress relief at the termination point and flex relief at the cable exit. A lifetime warranty ensures that this cable is free of defects in design, assembly, material or workmanship.