US United States Change

USB 2.0

TE-USB-3AB 2.0 SBG

Print this page
  • USB 2.0 A-B Cable
  • 3 meters, Silver
  • Fast 480Mbps transfer rate
  • Plug-and-Play connectivity
  • Compatible with PCs and Macs
  • Lifetime Warranty
  1. Description
  2. Specifications
USB 2.0 type A to type B, 10 ft. (3.0m), 480Mbps cable for connecting a printer, scanner, external hard drive or other USB equipment to PC or MacĀ®. It is compatible with USB2.0 and USB 1.1 and supports as many as 127 devices in a daisy-chain configuration while minimizing cross-talk. Its 24k gold-plated copper contacts provide excellent conductivity for accurate high-speed transmissions. This cable is hot-pluggable and complies with fully-rated cable specifications reducing electromagnetic/radio frequency interference (EMI/RFI). Its molded-strain relief construction provides internal stress relief at the termination point and flex relief at the cable exit. A lifetime warranty ensures that this cable is free of defects in design, assembly, material or workmanship.