US United States Change

USB Chargers

CP-MBC

Print this page
  • Mobile USB Charger
  • Up to 55 hours of charge time
  • AC Adapter included
  • Slim-line design
  • Compatibility with iPod 4G, Photo, Video, Mini, Nano, and Shuffle
  1. Description
  2. Specifications
  3. Resources
Input
Voltage 120V
Output
USB Charge Port 5Vdc
Physical
Dimensions (WxHxD) 2.5" x 4.25" x 0.5"
Weight (lbs) 0.25
Warranty
Product Warranty 1 Year Limited