US United States Change

FTTx Telecom

CS36A12V3

Print this page

Bundle package of CA50A48V2 (AC/DC 48VDC Power Supply Unit PSU) and CS36D12V (12VDC Battery Backup Unit BBU)

  1. Description
  2. Specifications
  3. Resources

The CS36A12V3 is another excellent unit in CyberPower Systems' CyberShield line of reliable DC power supplies with battery-backup for Optical Network Terminals (ONT) and Network Interface Devices (NID).  The CS36A12V2 provides flexibility and cost effectiveness by separating the power supply unit (CS50A48V2) from the battery backup unit (CS36D12V).  The power supply unit is located inside the subscribers home plugged into a 110/120Vac outlet.  The power supply unit transforms the power to 48Vdc, which is then fed through a power cord, up to 100' in length, to the battery backup unit. The battery backup unit feeds 12Vdc to the ONT/NID via a power cord up to a maximum of 75' in length.

Includes:

CA50A48V2 - AC/DC Power Supply Unit (PSU)

CS36D12V - 12VDC Battery Backup Unit (BBU)

(Available with or without battery)

Features:

  • FTTx power supply and battery backup unit.
  • Separate power supply and battery backup unit provides simple, low-cost modular solution.
  • AC/DC converter provides flexible installation options.
  • Emergency cold start function allows for "last gasp" 911 availability.
  • Visual indicators and audible alarm provide battery backup unit status.
  • Optional extended runtime is available with an auxiliary battery supply.
  • Easy user-replaceable batteries.