Discontinued Products
CPS300SL - DiscontinuedThe CyberPower Systems 300SL is designed for entry-level computer systems. This unit has battery run-times up to 9 minutes and 6 transformer spaced outlets. It has built in phone/fax/modem protection and includes PowerPanel management software. |
|
![]() |
CPS320SL - DiscontinuedThe CyberPower Systems 320SL is designed for entry-level computer systems. This unit has battery run-times up to 9 minutes and 6 transformer spaced outlets. It also has built in phone/fax/modem protection and includes PowerPanel™ software. |
|
![]() |
CPS325SL - DiscontinuedThe CyberPower Systems CPS325SL is ideal for entry-level computer systems. It is internet ready with phone/fax/modem protection built in and has battery run times up to 9 minutes. |
|
![]() |
CPS350SL - DiscontinuedThe CyberPower Systems 350SL is designed for entry-level computer systems. This unit has battery run-times up to 9 minutes and 6 transformer spaced outlets. Built in phone/fax/modem protection and PowerPanel software. |
|
![]() |
CPS375SL - DiscontinuedThe CyberPower Systems 375SL is designed for entry-level computer systems. This unit has battery run-times up to 12 minutes and 6 transformer spaced outlets. It also has built in phone/fax/modem protection and includes PowerPanel™ software. |
|
![]() |
CPS425SL - Replaced by CP425SLG
|
|
![]() |
CPS500SL - DiscontinuedThe CyberPower Systems 500SL is designed for mid-level computer systems. This unit has battery run-times up to 20 minutes and 6 transformer spaced outlets. It also has built in phone/fax/modem protection and includes PowerPanel™ software. |
|
![]() |
CPS525SL - DiscontinuedThe CyberPower Systems CPS525SL is the ideal unit for mid-level computer systems. It is internet ready with phone/fax/modem protection built in. With battery run times up to 35 minutes, this unit really performs. |
|
![]() |
CP550SL - Replaced by CP550SLG
|
|
![]() |
CPS575SL - DiscontinuedThe CyberPower Systems 575SL is designed for mid-level computer systems. This unit has battery run-times up to 21 minutes, 6 transformer spaced outlets, built in phone/fax/modem protection, and PowerPanel™ software included. |
|
![]() |
CPS585AVR - DiscontinuedCyberPower's OfficePower™ 585AVR Battery Back-up System not only guards against surges and spikes, but will also step up low voltages to safe output levels without resorting to battery power. OfficePower 585AVR also protects your computer system and valuable data during a power outage. |
|
![]() |
CPS625AVR - DiscontinuedThe CyberPower Systems 625AVR is designed for mid-level computer systems. This unit has battery run-times up to 24 minutes, 6 transformer spaced outlets, built in phone/fax/modem protection, and PowerPanel™ software. |
|
![]() |
CPS650SL - DiscontinuedThe CyberPower Systems 650SL is designed for mid-level computer systems. This unit has battery run-times up to 22 minutes, 6 transformer spaced outlets, built in phone/fax/modem protection, and PowerPanel™ software. |
|
![]() |
CPS700AVR - DiscontinuedCyberPower's OfficePower™ 700AVR Battery Back-up System not only guards against surges and spikes, but will also step up low voltages or step down high voltage conditions to safe output levels without resorting to battery power. OfficePower 700AVR also protects your computer system and valuable data during a power outage. |
|
![]() |
CPS725SL - DiscontinuedThe CyberPower Systems CPS725SL is the ideal unit for mid-level computer systems. It is internet ready with phone/fax/modem and cable protection built in. With battery run times up to 65 minutes, this unit really performs. |
|
![]() |
CPS825AVR - DiscontinuedThe CyberPower Systems 825AVR is designed for mid-level computer systems. This unit has battery run-times up to 60 minutes, 6 transformer spaced outlets, built in phone/fax/modem protection, and PowerPanel Plus™ software. |
|
![]() |
CPS900AVR - DiscontinuedCyberPower's OfficePower™ 900AVR Battery Back-up System not only guards against surges and spikes, but will also step up low voltages or step down high voltage conditions to safe output levels without resorting to battery power. OfficePower 900AVR also protects your computer system and valuable data during a power outage. |
|
![]() |
CPS1000AVR - DiscontinuedCyberPower's OfficePower™ 1000AVR Battery Back-up System not only guards against surges and spikes, but will also step up low voltages or step down high voltage conditions to safe output levels without resorting to battery power. OfficePower 1000AVR also protects your computer system and valuable data during a power outage. |
|
![]() |
CPS1100AVR - DiscontinuedCyberPower's OfficePower™ 1100AVR Battery Back-up System not only guards against surges and spikes, but will also step up low voltages or step down high voltage conditions to safe output levels without resorting to battery power. OfficePower 1100AVR also protects your computer system and valuable data during a power outage. |
|
![]() |
CPS1250AVR - DiscontinuedCyberPower's OfficePower™ 1250AVR Battery Back-up System not only guards against surges and spikes, but will also step up low voltages or step down high voltage conditions to safe output levels without resorting to battery power. OfficePower 1250AVR also protects your computer system and valuable data during a power outage. |
|
![]() |
CPS1500AVRHO - DiscontinuedCyberPower's OfficePower™ 1500AVR-HO Battery Back-up System not only guards against surges and spikes, but will also step up low voltages or step down high voltage conditions to safe output levels without resorting to battery power. OfficePower 1500AVR-HO also protects your computer system and valuable data during a power outage. |
|
![]() |
OP2200Model currently in Production. |
|
![]() |
CPS180PHV
|
|
![]() |