US United States Change

UPS Selector Tool

Fill in the 4-step form below to receive several recommendations* for the UPS that best fits your needs.

1. Load: Input the total number of watts that will be running through the UPS.

2. UPS Type: Standby is suitable for many basic home/office scenarios; Line Interactive provides power conditioning suitable for many professional, office, and enterprise/network situations; and Online is recommended for mission-critical network-grade/enterprise applications.

3. Plug Type: NEMA 5-15P is standard 120V/15amp service w/3-prong plugs; NEMA 5-20P is 120V/20amp service w/3-prong plugs; and NEMA L5-30P is standard 120V/30amp service w/angled, locking 3-prong plugs.

4. Minimum Runtime: Input the number of minutes that the UPS needs to support your equipment in the event of a utility power problem.

Load Lookup

watts

*The Sizing Tool will provide a list of recommended UPS units starting with the most popular UPS units, to the best UPS units with increasing features and power. By clicking on a specific unit you can learn more about it and  make a fully-informed buying decision.