US United States Change

PowerPanel Plus Software FAQs

PowerPanel Plus™ software is included with CyberPower's 825AVR, 1000AVR, 1250AVR and 1500AVR. This exclusive software allows full control and monitoring of your UPS to provide ultimate protection for your computer system, components, peripherals and most importantly, your data.

During a power failure the system automatically saves and closes open files within the battery backup time and safely powers down your computer.

 

PowerPanel MAIN Window

main window


Input power and output power levels are shown. Battery levels are displayed as capacity percentage and approximate back-up time. The software includes a programmable scheduled shutdown feature allowing unattended system shutdown according to a weekly or special schedule defined by the user.

 
PowerPanel Plus SETUP Window


setup window

 

PowerPanel Plus advanced SETUP Window


advanced window