PowerPanel® Personal v1.3.3 for Linux Released

January 17, 2020 by CyberPower

CyberPower has released an update to PowerPanel® Personal Linux. See what’s new below and download.

PowerPanel Personal Linux v1.3.3

 

Bugs Fixed

  • Corrected an issue that prevented PowerPanel Personal Linux from communicating with the UPS system using the com port in certain Linux environments.

  • Fixed an issue that kept PowerPanel Personal Linux from initiating a low battery event when the threshold is above 600s.

 

Questions? 
Contact Tech Support Monday through Friday from 7am– 6pm CST.

Details and download links for specific operating systems available here: https://www.cyberpowersystems.com/products/software/power-panel-personal/

 

Install Details

PowerPanel Personal for Linux

    • PowerPanel® for Linux 32bit (deb)
      o FileName:PPL-1.3.3-32bit.deb
      o MD5:D7355CA449CB6A27E830661D8F675270

    • PowerPanel® for Linux 32bit (rpm)
      o FileName:PPL-1.3.3-32bit.rpm
      o MD5:3CF9EF7204D9A37A54CD70EB6C7988FB

    • PowerPanel® for Linux 32bit (tar)
      o FileName:PPL-1.3.3-32bit.tar.gz
      o MD5:56A53554CBF523617C447F426521BF75

    • PowerPanel® for Linux 64bit (deb)
      o FileName:PPL-1.3.3-64bit.deb
      o MD5:E661C86876DF560A9379937849B30F57

    • PowerPanel® for Linux 64bit (rpm)
      o FileName:PPL-1.3.3-64bit.rpm
      o MD5:D109F6F10F11A4EAB1611AE0137AB17A

    • PowerPanel® for Linux 64bit (tar)
      o FileName:PPL-1.3.3-64bit.tar.gz
      o MD5:D0AF21F2E3F654A4813701932BB2FD2E