PS1500AVRLCD

0 min read

  • Capacity: 1500 VA / 900 W
  • Topology: Line Interactive
  • Waveform: Simulated Sine Wave
  • Output: 120 VAC ± 10%
  • Runtime (half/full): 9 minutes / 1.5 minutes
  • Plug type & cord: NEMA 5-15P, 6 ft. cord
  • Outlets: 10 (5 surge, 5 surge + battery backup)
  • Outlet types: 10 NEMA 5-15R
  • USB charge ports:(1) Type-A & (1) Type-C @ 4.0A (Shared)
  • Communication: USB
  • Management software: PowerPanel® Personal
  • ENERGY STAR® certified: Yes
  • Warranty: 3 year

CP1000AVRL

0 min read

  • Capacity: 1000 VA / 550 W
  • Topology: Line Interactive
  • Waveform: Simulated Sine Wave
  • Output: 120 VAC ± 5%
  • Runtime (half/full): 0/ 0
  • Plug type & cord: NEMA 5-15P, 6 ft. cord
  • Outlets: 9 (4 surge, 5 surge + battery backup)
  • Outlet types: 9 × NEMA 5-15R
  • Management software: PowerPanel ®Personal
  • ENERGY STAR® qualified: Yes
  • Warranty: 3 year

CP1500AVRL

0 min read

  • Capacity: 1500 VA / 900 W
  • Topology: Line Interactive
  • Waveform: Simulated Sine Wave
  • Output: 120Vac ± 5%
  • Runtime (half/full): 11 minutes / 3 minutes
  • Plug type & cord: NEMA 5-15P, 6 ft. cord
  • Outlets: 10 (5 surge, 5 surge + battery backup)
  • Outlet types: 10 × NEMA 5-15R
  • Communication: USB, Relay
  • Data line protection: Network, Coaxial
  • Management software: PowerPanel® Personal
  • Warranty: 3 year
  • Connected Equipment Guarantee: $500,000
  • ENERGY STAR® certified: Yes

GX1500U-FC

0 min read

  • Capacity: 1500VA / 900W
  • Topology: Line Interactive
  • Waveform: Sine Wave
  • Output: 120Vac ± 5%
  • Runtime (half/full): 11 minutes / 2 minutes
  • Plug type & cord: NEMA 5-15P, 5 ft. cord
  • Outlets: 12 (6 surge only, 6 surge + battery backup)
  • Outlet types: 12 × NEMA 5-15R
  • USB charge ports: 2 (3.1A shared)
  • Communication: USB, Relay
  • Data line protection: Network
  • Management software: PowerPanel® Personal
  • ENERGY STAR® certified: Yes
  • Warranty: 3 year
  • Connected Equipment Guarantee: $500,000

SX550G

0 min read

  • Capacity: 550 VA / 330 W
  • Topology: Standby
  • Waveform: Simulated Sine Wave
  • Output: 120 VAC ± 5%
  • Runtime (half/full): 8 minutes / 2 minutes
  • Plug type & cord: NEMA 5-15P, 5 ft. cord
  • Outlet types: 8 × NEMA 5-15R
  • Total outlets: 8 (4 surge, 4 surge + battery backup)
  • Communication ports: USB
  • Management software: PowerPanel® Personal
  • Warranty: 3 year
  • Connected Equipment Guarantee: $100,000

SX650U-FC

0 min read

  • Capacity: 650 VA / 360 W
  • Topology: Standby
  • Waveform: Simulated Sine Wave
  • Output: 120 VAC ± 5%
  • Runtime (half/full): 9 minutes / 3 minutes
  • Plug type & cord: NEMA 5-15P, 5 ft. cord
  • Outlets: 8 (4 surge only, 4 surge + battery backup)
  • Outlet types: 8 × NEMA 5-15R
  • USB charge ports: 2
  • Communication: USB
  • Management software: PowerPanel® Personal
  • ENERGY STAR® qualified: Yes
  • Warranty: 3 year
  • Connected Equipment Guarantee: $125,000