OR1500LCDRM1U
MSRP
$624.95
Runtime Half Load: 11 min
Runtime Full Load: 2 min
Output VA: 1500 VA
Output Watts: 900 W
Form Factor: Rackmount
Waveform: Simulated Sine Wave
Outlets: 6 - NEMA 5-15R
View Runtime