BRG1500AVRLCD
MSRP
$269.95
Runtime Half Load: 12 min
Runtime Full Load: 2 min
Output VA: 1500 VA
Output Watts: 900 W
Form Factor: Mini-Tower
Waveform: Simulated Sine Wave
Outlets: 12 - NEMA 5-15R
View Runtime