RKBS20ST6F12R MSRP $234.95 Joules: 1800 J Amps: 20 A Cord Length: 15 ft Racksize: 1U Outlets: 18 x NEMA 5-20R View Details Check Prices
PDU20BT6F12R MSRP $205.99 Voltage: 100 – 125 VAC Cord Length: 15 ft Racksize: 1U Current: 20 A (derated to 16 A) Input Plug: NEMA L5-20P Outlets: 18 x NEMA 5-20R View Details Check Prices