
- Surge suppression: 2400 J
- Volts: 125 V
- Plug type: NEMA 5-15P
- AC Outlets: 6
- Outlet type: NEMA 5-15R
- USB-A charge ports: 1
- USB-A charge output: 2.4A
- USB-C charge ports: 1
- USB-C charge output: 15W
- EMI/RFI Filtration: Yes
- Warranty: One Year Limited
- Connected Equipment Guarantee: $300,000










