P403UC15

0 min read

  • AC Outlets: 4
  • Cord Length: 3 ft
  • Surge suppression: 600 J
  • Plug type: NEMA 5-15P
  • Plug style: Right angle, 45° offset
  • Outlet type: NEMA 5-15R
  • USB-A charge ports: 1
  • USB-A charge output: 2.4A
  • USB-C charge ports: 1
  • USB-C charge output: 15W
  • Volts: 125 V
  • Warranty: One Year Limited
  • Connected Equipment Guarantee: $25,000

P406U

0 min read

  • Surge suppression: 500 J
  • Outlet type: NEMA 5-15R
  • Outlet quantity: 4
  • USB-A charge ports: 2
  • USB charge output: 2.4A (shared)
  • Power cord length: 6 ft
  • Power cord type: braided
  • Plug style: Right-angle 45° offset
  • Volts: 125 V
  • Circuit breaker: 15 A
  • EMI/RFI Filtration: Yes
  • Warranty: One Year Limited
  • Connected Equipment Guarantee: $25,000

P403UGS

0 min read

  • Surge suppression: 450 J
  • Volts: 125 V
  • Circuit breaker: 15 A
  • USB ports: (2) 2.1-Amp
  • Outlets: 4 surge-protected (standard)
  • Plug type: Right-Angle 45°, NEMA 5-15P
  • Outlet type: 4 NEMA 5-15R
  • Power cord: 3 ft
  • Color: White
  • EMI/RFI Filtration: Yes
  • Connected Equipment Guarantee: $15,000
  • Warranty: One Year

P405UC

0 min read

  • Surge suppression: 1500 J
  • Outlet type: NEMA 5-15R
  • Outlet quantity: 4
  • Total USB Output: 18W
  • USB-C charge ports: 1
  • USB-C charge output: 15W
  • USB-A charge ports: 2
  • USB charge output: 3.6A (shared)
  • Power cord length: 5 ft
  • Plug style: Right-angle 45° offset
  • Volts: 125 V
  • Circuit breaker: 15 A
  • EMI/RFI Filtration: Yes
  • Warranty: 1 Year Limited
  • Connected Equipment Guarantee: $100,000

CSB404MP2

0 min read

  • Surge suppression: 450 J
  • Volts: 125 V
  • Circuit breaker: 15 A
  • Plug type: NEMA 5-15P
  • Plug style: Straight
  • Outlet type: 4 NEMA 5-15R (surge-protected)
  • Power cord: 4 ft
  • Model color: Black
  • EMI/RFI Filtration: Yes
  • Warranty: Limited lifetime
  • Connected Equipment Guarantee: $25,000

CSB404MP6

0 min read

  • Surge suppression: 450 J
  • Volts: 125 V
  • Circuit breaker: 15 A
  • Plug type: NEMA 5-15P
  • Plug style: Straight
  • Outlet type: 4 NEMA 5-15R (surge-protected)
  • Power cord: 4 ft
  • Model color: Black
  • EMI/RFI Filtration: Yes
  • Warranty: Limited lifetime
  • Connected Equipment Guarantee: $25,000

P4WSU

0 min read

  • Surge suppression: 900 J
  • Volts: 125 V
  • Plug type: NEMA 5-15P
  • Outlet type: 4 NEMA 5-15R
  • USB charge ports: 4 (4.2-Amp)
  • USB charge type: 4 USB Type A
  • EMI/RFI Filtration: Yes
  • Warranty: 1 Year Limited
  • Connected Equipment Guarantee: $75,000

PS406UC

0 min read

  • Feature Lights: Multi-color Glow Lighting
  • Outlets: 4 AC Outlets
  • Surge Protection: 400 Joules
  • USB-A: 4.2A USB-A Charging Ports (4)
  • USB-C: 45W USB-C Charging Port (1)
  • Cord Length: 6 ft
  • Warranty: One-year Warranty

GP400U4AWH

0 min read

  • AC Outlets:4
  • USB Ports:4
  • USB Output:4.2A (shared)
  • Plug type:NEMA 5-15P
  • Plug style:Direct-Plug
  • Outlet type:4 x NEMA 5-15R
  • EMI/RFI Filtration:Yes
  • Wall tap plug:Yes

MP1067WC

0 min read

  • Swivel Wall Tap
  • USB Ports: (4) 4.2 Amp
  • Plug type: NEMA 5-15P
  • Plug style: Wall tap
  • Outlet type: 4 x NEMA 5-15R
  • EMI/RFI Filtration: Yes
  • Wall tap plug: Yes
  • USB Charger
  • USB charge ports: 4
  • USB output: 4.2 Amp
  • Plug type: NEMA 1-15P
  • Overload: Protected
  • Power cord: 5 ft

P403URC1

0 min read

  • Surge suppression: 500 J
  • Volts: 125 V
  • Circuit breaker: 15 A
  • USB ports: (2) 2.4-Amp
  • Outlets: 4 surge-protected (standard)
  • Plug style:Right-angle 45° offset
  • Power cord: 3 ft
  • Color: White
  • EMI/RFI Filtration: Yes
  • Connected Equipment Guarantee: $15,000
  • Warranty: 1 Year Limited

P403U

0 min read

  • Surge suppression: 450 J
  • Volts: 125 V
  • Circuit breaker: 15 A
  • USB ports: (2) 2.1-Amp
  • Outlets: 4 surge-protected (standard)
  • Plug type: Right-Angle 45°, 14AWG 60° 70P
  • Power cord: 3 ft
  • Color: White
  • EMI/RFI Filtration: Yes
  • Connected Equipment Guarantee: $15,000
  • Warranty: Limited lifetime