RB1290X6B

0 min read

  • Number of batteries: 6
  • Battery size: 12V/9AH
  • Battery type: Sealed lead-acid
  • Dimensions – W×H×D (in.): 8.2 × 2.6 × 19.0
  • Weight (lbs.): 34
  • User replaceable: Yes
  • Warranty: 18 month

WEXT5YR-BP2

0 min read

  • Term: Extends standard 3 year warranty to 5 years total
  • Availability: Upgradeable during the standard warranty period
  • Features: Product repair or replacement at no charge during the warranty period*

WEXT5YR-ACC1A

0 min read

  • Term: Extends standard 3 year warranty to 5 years total
  • Availability: Upgradeable during the standard warranty period
  • Features: Product repair or replacement at no charge during the warranty period*