RB1290X2D

0 min read

  • Number of batteries: 2
  • Battery size: 12V/9Ah
  • Battery type: Sealed lead-acid
  • Dimensions – WxHxD (in): 6.1×2.56×8.1
  • Weight (lbs.): 11.8
  • Leak-proof casing: Yes
  • User replaceable: Yes
  • Warranty: 18 months

RB1280X2B

0 min read

  • Number of batteries: 2
  • Battery size: 12V/9AH
  • Battery type: Sealed lead-acid
  • Dimensions – W×H×D (in.): 7.96 × 2.5 × 5.94
  • Weight (lbs.): 10.98
  • OEM certified: Yes
  • Leak-proof casing: Yes
  • User replaceable: Yes
  • Warranty: 18 month