USB 2.0 Cables

CPU3RTAKT

$17.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Color: Black
  • Length: Up to 2.5 ft. (retractable)
  • Type: USB 2.0
  • Adapters: 2
  • Compatible with: USB 2.0/1.1
    Mac and Windows Operating Systems
    USB port required
  • Warranty: 3 year
Overview

Product Overview

The CyberPower CPU3RTAKT USB 2.0 Kit contains two USB adapters to charge and sync your iPod, iPhone, iPad to a Mac, PC, Notebook or USB charger using the adapter for your Apple device. The CPU3RTAKT includes a retractable cable (2.5 ft.), with 2 adapters, Apple Lightning-to-Micro USB adapter and an Apple 30pin-to-Micro USB adapter. It comes with a three-year limited warranty.

Product Features
  • Retractable Cable
    Allows you to select the cable length you need.
  • USB Adapters
    The Apple Lightning and 30 pin-to-Micro USB adapters provide connectivity for most Apple devices.
  • Three-Year Limited Warranty
    Covers product defects in materials and workmanship under normal use and conditions within three years of the purchase date. See warranty for details.
Typical Applications
Compatible Products
Specifications
Expand All
Cable Specifications
Type USB 2.0
Length Up to 2.5 ft (Retractable)
Color Black
Adapters Apple Lightning, Apple 30-pin
Certifications
Environmental RoHS Compliant
Warranty
Product Warranty 3 Years Limited
Feature Focus
Cable Features

Cable sold by CyberPower Systems covers two main product lines: Universal Cable and Non-Universal Cable. Our cable products provide competitive data transfer rates (as related to Ethernet connectivity), come in a variety of lengths, and are backed by a warranty. Certain families of cable products have common features. For example, our Cat6, Cat5e, and Firewire® cable products feature snagless booted connectors which help prevent them from catching on surfaces. This decreases the likelihood that the connector will break. Many of our USB 2.0 cables are Plug-and-Play ready and will work without requiring technical configuration.

For PCs, Plug and Play is an Intel standard for automatic peripheral configuration.


What Is a Universal Serial Bus (USB)?

A Universal Serial Bus (USB) connects computers and peripherals. The USB replaces the different kinds of serial and parallel port connectors with one standardized plug and port combined. You can use a USB with various devices, including those for digital photography, digital imaging, PC-telephony, video conferencing, and others.

The primary types of USB connectors are USB 3.0 (SuperSpeed), USB 2.0 (Hi-Speed), and USB 1.1.The USB Implementers Forum, Inc. (USB-IF) provides detailed information about USB connectors.

USB-Compliant Products
Compliance testing conducted by the USB-IF helps manufacturers measure how well their products match USB specification. Products tested and certified by the USB-IF will work together. For more details, visit the USB Compliance Program page.


About the USB Implementers Forum, Inc.

The USB Implementers Forum, Inc. (USB-IF) is a non-profit corporation founded by the group of companies that developed the Universal Serial Bus (USB) specification. The USB-IF serves as a support organization and forum for the advancement and adoption of USB technology. The Forum facilitates the development of high-quality compatible USB peripherals (USB devices), promotes the benefits of USB, and shares information about the quality of products that have passed compliance testing. USB-IF activities include:

  • Hosting workshops about USB compliance
  • Developing tests of USB compliance
  • Promotion of USB technology
  • Distributing marketing programs and collateral materials
  • Hosting USB Developer Conferences

For more information, visit the USB-IF website.


USB 2.0 Cable

USB devices,such as computer peripherals, smartphones, and other electronics, have sockets which connect with the plug of a USB cable. These cables attach a USB device to another device or piece of electronic equipment, providing for data transfer, connectivity, and charging/powering.

The sockets (ports) of a host device are referred to as Type A. The peripheral sockets are of several types: B, Mini-B, and Micro-B. As host devices, computers feature Type a sockets/ports for use with USB devices. The plugs of USB cables have a Type A plug (connector) at one end and one of the Type B plugs (connectors), such a Mini USB or USB plug, at the other end. There are other USB plug configurations, which vary according to the device and cable.

USB 2.0 Cables
The fastest USB cables available today, USB 2.0 cables from CyberPower connect your high-speed USB peripherals to your computer. Our USB 2.0 cables are Plug-and-Play ready and will work without requiring technical configuration.


Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

TECHNICAL SUPPORT
Please contact our Tech Support department with installation, troubleshooting, or general product questions.
Hours of operation: Monday – Friday 7:00am – 6:00pm CST
Contact Tech Support: Submit Ticket Now

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available to 24-hours a day, seven days a week.
Live Monday - Friday
Available 24/7
Visit our Support Area

Series
 Model TypeConnectorCord LengthColorTransfer Rate MSRP
 CPU3RTAKT USB 2.0Retractable3 ftBlack480 Mbps $17.95
 500-25-SPU Cat6Booted, Snagless25 ftPurple500 Mhz $29.95
 500-07-SPU Cat6Booted, Snagless7 ftPurple500 Mhz $12.95
 350-07-SSL Cat5eMolded, Snagless7 ftSilver350 Mhz $11.95
 350-14-SSL Cat5eMolded, Snagless14 ftSilver350 Mhz $19.95
 350-25-SSL Cat5eMolded, Snagless25 ftSilver350 Mhz $24.95
 500-14-SPU Cat6Booted, Snagless14 ftPurple500 Mhz $21.95