Cable Assemblies

CBL7PIN500-005-BLK

DISCONTINUED
  • Cable type: FTTx
  • Terminal A: 7-pin Connector (5mm pitch)
  • Terminal B: 7-wire Unterminated
  • Length: 5 ft
  • Color: Black
  • Warranty: 3 year
Overview

Product Overview

The CBL7PIN500-005-BLK cables are 7-pin terminal block to 7-wire unterminated. These cables are designed for connecting a battery backup unit to an ONT. The CBL7PIN500-005-BLK is available in 5 ft lengths and comes in black.

Product Features
  • Three-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
Compatible Products
Specifications
Expand All
Cable Specifications
Cable Type FTTx
Connector A 7-Pin Connector (5.0 mm pitch)
Connector B 7-Wire Unterminated
Definition 20 AWG: Red, Black
22 AWG: Green, Gray, Brown, Blue, Orange
Jacket PVC
Length 5 ft
Outdoor Rated No
Power Wires Count 2
Power Wires Gauge 20 AWG
Signal Wires Count 5
Signal Wires Gauge 20 AWG
Physical
Color Black
Dimensions – Shipping
Shipping Dimensions – (WxHxD) (cm) 14.61 x 3.18 x 14.61 (cm)
Shipping Dimensions – (WxHxD) (in) 5.75 x 1.25 x 5.75 (in)
Shipping Dimensions – (WxHxD) (mm) 146.05 x 31.75 x 146.05 (mm)
Warranty
Product Warranty 3 Years Limited Warranty
Downloads

CBL7PIN500-005-BLK

680K
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available to 24-hours a day, seven days a week.
Live Monday - Friday
Available 24/7
Visit our Support Area

Series
 Model LengthColorTerminal ATerminal BWire Gauge