Outdoor FTTx Series

CS150U48V3

$824.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Universal input voltage: 100-240 VAC
  • On battery output voltage: 48 VDC
  • Outdoor use: IP X4 protection rating
  • Rated power: 150W
  • Battery: 12V/7.2Ah; 2 strings of 4
  • Intelligent control: Yes
  • Telemetry interface: Yes
Overview

Product Overview

Designed for exterior installation, the CS150U48V3 Outdoor CyberShield™ FTTx System allows service providers easy access to the power supply and batteries. Outdoor mounting eliminates the need to schedule a service appointment with a subscriber to enter a residence or business location. The CS150U48V3 supplies continuous 48 VDC to local power network interface devices (NID), cable telephone modems, wireless base stations, fiber to the home (FTTH), optical network terminals (ONT), and integrated access devices.

Features of the CS150U48V3 include high-function design, cold start functionality, audible alarm signals with silence options, microprocessor intelligent control, a telemetry interface, optional extendable runtime, user-replaceable batteries, and LED indicators. It also comes with a three-year limited warranty.

Product Features
  • Outdoor Design
    Provides durable, weather-proof casing to protect the model and features outdoor mounting for access to the power supply and batteries.
  • Cold Start Functionality
    Restores emergency power to the load after the installation of new batteries.
  • Telemetry Interface
    Provides alarm conditions to the ONT: On Battery, Replace Battery, Battery Missing, Low Battery.
  • Audible Alarms
    Signal conditions that may affect operation: On Battery and Low Battery.
  • Reset Button
    Momentary shut-off of DC output.
  • LED Status Indicators
    Provide information about the control and operation of the model related to AC/DC mode, battery missing, and DC output.
  • User Replaceable Batteries
    Can be changed by a technician when needed without replacing the entire model.
  • Accessories
    Pole Mount Kit (PMK-150-8X), Battery Heater (BTH-150-8X).
  • Three-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
Specifications
Expand All
Input
Input Voltage Range 90 – 264 VAC
Input Frequency Range 47 – 70 Hz
Power Factor > 0.9 at Rating Voltage and Max Load
Output Ground Reference Floating Ground
Output
Output Voltage 48 VDC
Output Rated power 150 W
Efficiency > 85% at Rating Voltage and Max Load
Output Connection 7-Pin Communication Signal Connector (DECA-ME230-50014) x 2
Battery
Battery Type Sealed Lead-Acid
Typical Recharge Time < 24 Hours
User Replaceable Yes
Battery Quantity 4 or 8
Battery Size 12V/7.2Ah
Surge Protection
Mode Yes (6 kV @ 8/20 μ) per IEEE C62.41.2 and GR-1089
Warning Diagnostics
LED Indicators AC/DC Mode

Battery Missing (x2)

DC Output

Management
Auto-Charge Yes
Communication Interface On Battery

Replace Battery

Battery Missing

Low Battery

Physical
Dimensions – L×W×D (cm) 40.0 × 38.9 × 23.0 cm
Weight (kg) 28 kg
Environmental
Operating Temperature -4 – 114.8 °F (-20 – 46 °C)
Operating Humidity 0 – 95% (non-condensing)
Maximum Operating Elevation 10,000 ft (3,000 m)
Maximum Storage Elevation 50,000 ft (15,000 m)
Storage Temperature -4 – 131 °F (-20 – 55 °C)
Certifications
Compliance UL60950-1/CSA CS22.2 NO.60950-1-03

IEC/EN 60950-1

FCC PART 15 Class B

CISPR 22 Class B

EN55022 Class B

IPx4

Warranty
Product Warranty 3 year
Accessories
Pole Mount Kit PMK-150-8X
Battery Heater BTH-150-8X
Variants
Gel Cell Battery CS150U48V3-GC
Downloads

CS150U48V3

276 KB

CS150U48V3

293 KB
Support
What does the Outdoor FTTx Series provide?

The CyberShield Outdoor design provides outdoor mounting and durable, weather-proof casing to protect an FTTx/Telecom unit.

TECHNICAL SUPPORT
Please contact our Tech Support department with installation, troubleshooting, or general product questions.
Hours of operation: Monday – Friday 7:00am – 6:00pm CST
Contact Tech Support: Submit Ticket Now

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available to 24-hours a day, seven days a week.
Live Monday - Friday
Available 24/7
Visit our Support Area

Series
 Model Output VoltageRate PowerExtended Runtime OptionBattery