Metered PDU Series

PDU20MT2F10R

$220.07 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Digital meter: Displays Amperage
  • Phase: Single
  • Amps: 20A (Derated to 16A)
  • Volts: 100 – 125 V
  • Frequency: 50Hz/60Hz
  • Plug type: NEMA L5-20P
  • Outlets: 12 NEMA 5-20R
  • Size: 1U Rackmount
  • Dimensions (in.): 17.5W x 1.75H x 2.25D
  • Cord length (ft.): 15
  • Warranty: Limited lifetime
Overview

Product Overview

The CyberPower PDU20MT2F10R, a 12-outlet (2 front, 10 rear), rackmount metered power distribution unit (PDU), provides 100 – 125 V 20A output. It distributes power to 12 NEMA 5-20R receptacles from a single NEMA L5-20P twist lock plug with unfiltered electrical pass-through. The current draw for connected equipment is displayed in amps on the front LCD for real-time load monitoring.

Designed for datacenters and other electrically demanding applications, the PDU20MT2F10R has rugged, industrial-grade metal housing and a 15-foot AC power cord. It can be mounted either horizontally or vertically. The PDU20MT2F10R comes with a cord retention tray and is ETL/RoHS certified. A limited lifetime warranty covers defects in materials and workmanship in the product under normal use and conditions.

Product Features
  • Power Distribution
    Delivers AC power to servers, equipment, and connected devices via a power distribution unit.
  • Switch-Free Design
    Safeguards against accidental power shutdown.
  • Network-Grade Plugs and Outlets
    Highly durable construction ensures the efficient distribution of power in demanding IT or industrial environments to servers, equipment, and connected devices.
  • Long Input Power Cord
    Reaches distant power sources, allowing the PDU to be placed where it’s needed.
  • Twist Lock Plug
    Secures an outlet by twisting and locking into place to prevent accidental disconnection.
  • Cord Retention Tray
    Secures power cords, keeping them organized and accessible. Helps cords stay plugged in.
  • Configurable Mounting Brackets
    Allow for installation of the PDU in the following configurations: 0U (vertical, under counter, and wall mount), 1U (horizontal, vertical, under counter, and wall mount), and 2U (horizontal and wall mount).
  • Durable Metal Housing
    Protects internal components and resists damage from impact or abrasions within challenging industrial environments. Also extends the life of the product.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
Compatible Products
Specifications
Expand All
Input
Cord Length 15 ft (4.6 m)
Derated Input Current 16 A
Input Frequency Range 50 Hz – 60 Hz
Input Plug Type NEMA L5-20P
Maximum Input Current 20A
Plug Style Straight (Twist Lock)
Output
Meter Readout Amperage
Nominal Output Voltage 100 – 125 VAC
Outlet Type 12 – NEMA 5-20R
Outlets – Front 2
Outlets – Rear 10
Outlets – Total 12
Overload Protection 20A
USB Charge Port No
Physical
Adjustable Mounting Brackets 2 sets (L-Short, L-Long)
Color Black
Cord Retention Tray/Cord Organizers Yes
External Site Ground Pin Yes
Form Factors Supported 1U Rackmount
0U Vertical Rackmount
Undercounter Installation Supported
Material of Construction Metal
Rack Height 1U
Style Rackmount
Vertical Rackmount
Under-Counter
Dimensions
Physical Dimensions – (WxHxD) (cm) 44.45 x 4.45 x 5.72 (cm)
Physical Dimensions – (WxHxD) (in) 17.5 x 1.75 x 2.25 (in)
Physical Dimensions – (WxHxD) (mm) 445 x 44 x 57 (mm)
Physical Weight (kg) 2.27
Physical Weight (lb) 5
Dimensions – Shipping
Shipping – Weight (kg) 2.27
Shipping – Weight (lb) 5
Shipping Dimensions – (WxHxD) (cm) 18.42 x 6.35 x 51.44 (cm)
Shipping Dimensions – (WxHxD) (in) 7.25 x 2.5 x 20.25 (in)
Shipping Dimensions – (WxHxD) (mm) 184.15 x 63.5 x 514.35 (mm)
Environmental
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 95 °F (0 – 35 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Certifications
Environmental RoHS Compliant
Safety UL1363 certified by ETL
Warranty
Product Warranty Limited Lifetime Warranty
Feature Focus
Understanding PDUs

Power Distribution Units (PDUs) by CyberPower are engineered to distribute reliable network power to multiple devices. A PDU does not generate conditioned power, but delivers AC power from a UPS (uninterruptible power supply), a generator, or utility power source to servers, network/telecom equipment, and other devices. Selecting the best PDU for your needs depends on the output voltage required, the number of outlets needed for connected devices, plug and outlet types, and mounting options.

Versatile. CyberPower PDUs are designed with as many as 38 outlets. Offered in 0U, 1U, and 2U form factors, each PDU includes the necessary hardware to be mounted vertically or horizontally inside densely configured rack enclosures. The PDU can also be mounted on a wall or under a shelf.

Scalable. In smaller networks, conditioned power can be distributed through a single PDU from a UPS, while a complex data center might require the connection of multiple PDUs to a large-capacity UPS system.


Different PDU Series for Different Needs

CyberPower offers multiple offerings of power distribution units (PDUs): Basic, Metered, Metered ATS, Monitored, Switched, Switched ATS and Maintenance-Bypass. Each series serves a specialized purpose. Models within the same series have similar features and capabilities.

Basic: Reliable and unfiltered AC power distribution from a UPS system, generator, and/or utility source to multiple connected devices.

Metered: Network-grade power distribution plus load meters (amps) to prevent overloads and safely optimize load levels.

Monitored: Network-grade power distribution with remote monitoring through an SNMP network interface and local management via a digital meter display to prevent downtime due to overloads or other power events.

Switched: Intelligent, network-grade power distribution and the ability to control outlets individually or collectively to solve power issues such as shutdowns or to plan scheduled rebooting. A digital meter provides information on load and voltage, as well as local control of the outlets. An SNMP connection enables remote monitoring and control of the outlets to ensure complete control regardless of location.

Switched Metered-by-Outlet: Monitor the power consumption of individual outlets in real-time over the network, or locally using the PDU’s interactive digital display. Outlets can be switched on and off remotely for unscheduled reboots, automated load shedding, controlled power-cycling and more.

Metered ATS: Redundant NEMA plugs. Dual power cords can be plugged into separate power sources. If power for the primary source exceeds the lower or upper thresholds, or if power fails, the PDU will switch to the secondary power source to ensure continuous operation.

Switched ATS: Individual management of switched outlet receptacles. Remote and local control of outlets. Redundant NEMA plugs. Dual power cords can be plugged into separate power sources. If power for the primary source exceeds the lower or upper thresholds, or if power fails, the PDU will switch to the secondary power source to ensure continuous operation.

Maintenance-Bypass: Maintenance Bypass PDUs allow the seamless transfer of an electrical load from UPS power to utility power for uninterrupted operation of connected equipment when performing maintenance, replacing batteries, or installing a new UPS.


Downloads

PDU20MT2F10R

336 KB

PDU20MT2F10R

5.41 MB

Power Distribution Units

4.8 MB
Support
The Amperage displayed on Amperage Meter exceeds the unit’s capability (Metered type only). What does this mean?

The meter will flash when overloaded. Reduce the load on the PDU until the overload is gone. If the problem remains, contact technical support.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available to 24-hours a day, seven days a week.
Live Monday - Friday
Available 24/7
Visit our Support Area

Series
 Model VoltageCord LengthRacksizeCurrentInput PlugOutlets MSRP
 PDU15M2F12R 100 - 125 VAC15 ft (4.6 m)1U15ANEMA 5-15P14 - NEMA 5-15R $197.78
 PDU30MVHVT20F 200 - 230 VAC10 ft (3.0 m)0U30ANEMA L6-30P4 - IEC-320 C19,16 - IEC-320 C13 $457.92
 PDU15M2F8R 100 - 125 VAC15 ft (4.6 m)1U15ANEMA 5-15P10 - NEMA 5-15R $164.82
 PDU20M2F8R 100 - 125 VAC15 ft (4.6 m)1U20ANEMA 5-20P10 - NEMA 5-20R $194.62
 PDU15MV20F 100 - 125 VAC10 ft (3.0 m)0U15ANEMA 5-15P20 - NEMA 5-15R $199.99
 PDU15M2F10R 100 - 125 VAC15 ft (4.6 m)1U15ANEMA 5-15P12 - NEMA 5-15R $175.69
 PDU20MT2F10R 100 - 125 VAC15 ft (4.6 m)1U20ANEMA L5-20P12 - NEMA 5-20R $220.07
 PDU20MV20F 100 - 125 VAC10 ft (3.0 m)0U20ANEMA 5-20P20 - NEMA 5-20R $286.47
 PDU20M2F10R 100 - 125 VAC15 ft (4.6 m)1U20ANEMA 5-20P12 - NEMA 5-20R $209.47
 PDU20M2F12R 100 - 125 VAC15 ft (4.6 m)1U20ANEMA 5-20P14 - NEMA 5-20R $230.43
 PDU30MVT24F 100 - 125 VAC10 ft (3.0 m)0U30ANEMA L5-30P24 - NEMA 5-20R $470.75
 PDU20MV32F 100 - 125 VAC10 ft (3.0 m)0U20ANEMA 5-20P32 - NEMA 5-20R $421.20
 PDU20MVHVIEC24F 200 - 230 VAC10 ft (3.0 m)0U20AIEC-320 C204 - IEC-320 C19,20 - IEC-320 C13 $369.95
 PDU20MVT20F 100 - 125 VAC10 ft (3.0 m)0U20ANEMA L5-20P20 - NEMA 5-20R $239.95
 PDU20MVHVIEC38F 200 - 230 VAC10 ft (3.0 m)0U20AIEC-320 C208 - IEC-320 C19,30 - IEC-320 C13 $389.95
 PDU20MVT26F 100 - 125 VAC10 ft (3.0 m)0U20ANEMA L5-20P26 - NEMA 5-20R $329.95
 PDU20MVHVIEC30F 200 - 230 VAC10 ft (3.0 m)0U20AIEC-320 C206 - IEC-320 C19,24 - IEC-320 C13 $379.95
 PDU20MVT32F 100 - 125 VAC10 ft (3.0 m)0U20ANEMA L5-20P32 - NEMA 5-20R $359.95
 PDU20MT2F8R 100 - 125 VAC15 ft (4.6 m)1U20ANEMA L5-20P10 - NEMA 5-20R $179.95