PDU41104 Front ViewPDU41104 Right View
Switched PDU Series

PDU41104

$999.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Automated notifications: Email, SMS Text, and SNMP Trap
  • Phase: Single
  • Amps: 20A (Derated to 16A)
  • Volts: 200 – 240 V
  • Frequency: 50Hz/60Hz
  • Plug type: NEMA L6-20P
  • Outlets: 21 x IEC-320 C13 + 3 IEC-320 C19
  • Size: 0U Rackmount
  • Warranty: 3 year
Overview

Product Overview

The CyberPower PDU41104, a 0U rackmount switched power distribution unit (PDU), provides 200-240V 20A output via 21 IEC-320 C13 + 3 IEC-320 C19 receptacles from a single NEMA L6-20P input power plug. The switched outlet receptacles can be managed over the network by using the CyberPower Management Console, a web browser, and the RJ45 Ethernet port for network connection, or locally from the Power Control display. The PDU41104 offers outlets that can be turned on, turned off, or recycled on demand. Outlets can be programmed to address a number of needs including remote rebooting of locked equipment, load shedding, power sequencing, and locking out unauthorized loads.

With a three-year limited warranty, you can trust CyberPower’s commitment to high quality.

  • Power Distribution
    Delivers AC power to servers, equipment, and connected devices via a power distribution unit.
  • Switch-Free Design
    Safeguards against accidental power shutdown.
  • Switchable Outlets
    Provides local and remote control for individual and multiple outlets. Local control can turn on/turn off outlets and disable unused outlets. Remote control can restart outlets, restart devices, turn on/turn off outlets, schedule power on/off sequencing, and disable unused outlets.
  • CyberPower Management Console
    Built into Switched PDUs, a CyberPower Management Console is a hardware interface. Users can remotely switch individual PDU outlets or circuits on and off, immediately or on a schedule, to power cycle connected equipment. . The CyberPower Management Console monitors the incoming power and power draw from the PDU, sends notifications based on the power status, and logs events.
  • Remote and Local Monitoring
    The user can track PDU vitals both offsite and onsite, and remote and local monitoring provides control to turn on/off individual outlets or circuits.
  • Automatic Event Notifications
    Provides the user with immediate updates about power events via email, SMS text, or SNMP traps.
  • Upgradeable Firmware
    Downloadable improvements (firmware updates) to programs that run the PDU.
  • Power Control Display
    Provides up-to-date status information about the PDU, the power situation and allows for the local set-up and configuration.
  • Network-Grade Plugs and Outlets
    Highly durable construction ensures the efficient distribution of power in demanding IT or industrial environments to servers, equipment, and connected devices.
  • Long Input Power Cord
    Reaches distant power sources, allowing the PDU to be placed where it’s needed.
  • Cord Retention Tray
    Secures power cords, keeping them organized and accessible. Helps cords stay plugged in.
  • Configurable Mounting Brackets
    Allow for installation of the PDU in the following configurations: 0U (vertical, under counter, and wall mount), 1U (horizontal, vertical, under counter, and wall mount), and 2U (horizontal and wall mount).
  • Durable Metal Housing
    Protects internal components and resists damage from impact or abrasions within challenging industrial environments. The durable metal housing also extends the life of the product.
  • Three-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
Specifications
Expand All
General
Type Switched
Phase Single Phase
Input
Maximum Current 20A (Derated to 16A)
Frequency 50/60 Hz
Plug Type NEMA L6-20P
Cord Length (ft) 10
Output
Nominal Output Voltage 200 – 240 V
Overload Protection (Each Bank) None
Outlets – # of Banks 1
Outlets – Total 24
Outlets – Front 24
Outlet Type IEC-320 C13 (21) + C19 (3)
Meter Readout Power Control Display
LED Indicators Tx/Rx, LINK, Normal/Warning/Critical Status
Management & Communications
Outlet switching Yes
SNMP / HTTP Remote Monitoring IPv4, TCP/IP, UDP, SNMPv1, HTTP, NTP, DNS, Telnet, DHCP,
SMTP, FTP, IPv6, SNMPv3, HTTPs, SSH, SSL, TLS, LDAP(S),
RADIUS, Syslog, CLI, Windows AD
Network Connection RJ45 (Ethernet), RJ45 (COM Port)
Environmental Sensor Optional, via RJ45
Modular Expandability (Cascading) Yes, via RJ45
Updateable firmware Yes, via USB or Ethernet
Multifunction LCD Screen Voltage, Frequency, Load, Current,
HW/FW Version, Network information
Physical
Standard Form Factor 0U
Style Vertical Rackmount, Wallmount
Enclosure Construction Steel
Cord Retention Tray/Cord Organizers Yes
External Site Ground Pin Yes
Adjustable Mounting Brackets 1 set
Physical Size
Dimensions – (WxHxD) (in) 2.2 x 65.5 x 1.9 (in)
Weight (lbs.) 17.2
Environmental
Operating Temperature 32 °F to 140 °F (0 °C to 60 °C)
Operating Relative Humidity 0% – 95% Non-condensing
Maximum Operating Elevation 11,480 ft (3,500 m)
Certifications
Safety UL 60950-1, FCC Class A
Environmental RoHS Compliant
Warranty
Product Warranty 3 Years
Feature Focus
Understanding PDUs

Power Distribution Units (PDUs) by CyberPower are engineered to distribute reliable network power to multiple devices. A PDU does not generate conditioned power, but delivers AC power from a UPS (uninterruptible power supply), a generator, or utility power source to servers, network/telecom equipment, and other devices. Selecting the best PDU for your needs depends on the output voltage required, the number of outlets needed for connected devices, plug and outlet types, and mounting options.

Versatile. CyberPower PDUs are designed with as many as 38 outlets. Offered in 0U, 1U, and 2U form factors, each PDU includes the necessary hardware to be mounted vertically or horizontally inside densely configured rack enclosures. The PDU can also be mounted on a wall or under a shelf.

Scalable. In smaller networks, conditioned power can be distributed through a single PDU from a UPS, while a complex data center might require the connection of multiple PDUs to a large-capacity UPS system.


Different PDU Series for Different Needs

CyberPower offers multiple offerings of power distribution units (PDUs): Basic, Metered, Metered ATS, Monitored, Switched, Switched ATS and Maintenance-Bypass. Each series serves a specialized purpose. Models within the same series have similar features and capabilities.

Basic: Reliable and unfiltered AC power distribution from a UPS system, generator, and/or utility source to multiple connected devices.

Metered: Network-grade power distribution plus load meters (amps) to prevent overloads and safely optimize load levels.

Monitored: Network-grade power distribution with remote monitoring through an SNMP network interface and local management via a digital meter display to prevent downtime due to overloads or other power events.

Switched: Intelligent, network-grade power distribution and the ability to control outlets individually or collectively to solve power issues such as shutdowns or to plan scheduled rebooting. A digital meter provides information on load and voltage, as well as local control of the outlets. An SNMP connection enables remote monitoring and control of the outlets to ensure complete control regardless of location.

Switched Metered-by-Outlet: Monitor the power consumption of individual outlets in real-time over the network, or locally using the PDU’s interactive digital display. Outlets can be switched on and off remotely for unscheduled reboots, automated load shedding, controlled power-cycling and more.

Metered ATS: Redundant NEMA plugs. Dual power cords can be plugged into separate power sources. If power for the primary source exceeds the lower or upper thresholds, or if power fails, the PDU will switch to the secondary power source to ensure continuous operation.

Switched ATS: Individual management of switched outlet receptacles. Remote and local control of outlets. Redundant NEMA plugs. Dual power cords can be plugged into separate power sources. If power for the primary source exceeds the lower or upper thresholds, or if power fails, the PDU will switch to the secondary power source to ensure continuous operation.

Maintenance-Bypass: Maintenance Bypass PDUs allow the seamless transfer of an electrical load from UPS power to utility power for uninterrupted operation of connected equipment when performing maintenance, replacing batteries, or installing a new UPS.


Power Device Network Utility

The Power Device Network Utility gives users an easy-to-use interface for establishing the IP addresses of CyberPower PDU devices, RM Cards, and PowerPanel Business Edition Agents and Clients. It scans network devices with MAC addresses that match CyberPower network hardware. Once found, the device(s) can then be configured with a specific IP address, subnet mask, and gateway address, allowing the device(s) to work properly on the network and to integrate with the CyberPower Management Console.


CyberPower Management Console

The CyberPower Management Console is a Network Management System (NMS) that provides real-time remote power monitoring and control of Power Distribution Units (PDUs). This useful hardware interface is built into CyberPower Switched and Monitored PDUs. For both Switched and Monitored PDUs, the Management Console enables administrators to perform operational tasks, such as load monitoring and event logging via email, text, or SNMP trap notifications. With a Switched PDU, it enables manual power cycling to restart unresponsive devices and allows for scheduled power cycling of outlets and/or load shedding for specific devices connected to the PDU..


Downloads

PDU41104

60 KB

PDU41104

6.94 MB

PDU41104 Web Interface

10.9 MB

Intelligent PDU User Guide

6.6 MB

LCD PDU Firmware v1.2.3

936 KB
56.9 MB
57.3 MB
Support
Can the PDU be configured to shutdown individual outlets?

Yes, switched PDU models can be configured via the web management interface.

TECHNICAL SUPPORT
Please contact our Tech Support department with installation, troubleshooting, or general product questions.
Hours of operation: Monday – Friday 7:00am – 6:00pm CST
Contact Tech Support: Submit Ticket Now

Our Technical Support team will be happy help you with technical questions during business hours.

Email & Chat
Available 24/7
Visit our Support Area

Call Toll Free
Live Monday - Friday
24 Hour Support
Closed Saturday and Sunday
1-877-297-6937 ( press 1 )

Series
 Model VoltageCord LengthRacksizeCurrentInput PlugOutlets MSRP
 PDU41005 100 – 240 VAC10 ft (3.0 m)1U20AIEC-320 C208 - IEC-320 C13 $804.95
 PDU41001 100 – 120 VAC12 ft1U15 A (derated to 12 A)NEMA 5-15P8 x NEMA 5-15R $629.95
 PDU41002 100 – 120 VAC12 ft1U20 A (derated to 16 A)NEMA (L)5-20P8 x NEMA 5-20R $679.95
 PDU41003 100 – 120 VAC12 ft2U30A (derated to 24 A)NEMA L5-30P16 x NEMA 5-20R $899.95
 PDU41004 100 – 240 VAC10 ft1U15 A (derated to 12 A)IEC-320 C148 x IEC-320 C13 $569.95
 PDU41008 200 – 240 VAC12 ft2U30A (derated to 24 A)NEMA L6-30P12 x IEC-320 C13, 4 x IEC-320 C19 $959.95
 PDU41101 100 – 120 VAC10 ft0U20 A (derated to 16 A)NEMA (L)5-20P24 x NEMA 5-20R $919.95
 PDU41102 100 – 120 VAC10 ft (3.0 m)0U30ANEMA L5-30P24 x NEMA 5-20R $1,019.95
 PDU41104 200 – 240 VAC10 ft0U20A (derated to 16 A)NEMA L6-20P21 x IEC-320 C13, 3 x IEC-320 C19 $999.95
 PDU41105 200 – 240 VAC10 ft0U30 A (derated to 24 A)NEMA L6-30P21 x IEC-320 C13, 3 x IEC-320 C19 $1,119.95