CR24U11001


Carbon™ Rack Enclosures
  • Rack Type: EIA-310 Standard 19″ Rack
  • Height: 24U
  • Stationary Capacity: 3000 lbs
  • Dynamic Capacity: 2250 lbs
  • Mounting Hole Type: Square
  • Casters: Pre-installed
  • Warranty: 5 Years
MSRP  $995.00
NEW! Check Prices at your favorite retailers or resellers
How to Buy Need a solution? Use How to Buy!

Product Description

CR24U11001 | Carbon Rack Enclosures
Built for high density server and networking applications in IT environments

Product Overview


The CR24U11001 rack enclosure includes convenient top panel cable access openings, perforated doors for efficient airflow, adjustable rack angles, toolless vertical PDU mounting, and more. The CR24U11001 server cabinet ships fully assembled for quick deployment and can be customized with compatible accessories to meet specific requirements. It is covered by a 5-year limited warranty.

  • Removable Roof
    The roof can be removed easily with simple pull pin hinges for access during equipment installation–even with cabling already in place and routed through the cable openings.
  • Perforated Front Door with Curved Profile
    Perforated front and rear doors provide ventilation for servers and networking equipment.
  • Reversible Door
    The front door has a simple lift off design for easy removal and reverse installation.
  • Cable Access Openings
    Large toolless cable access slots in the roof provide access for overhead cable egress. The bottom design allows for unobstructed cable access through a raised floor.
  • Rack Mounting Compatibility
    The CR24U11001 is compatible with all EIA-310 compliant 19″ equipment.
  • Adjustable Rack Angles
    Vertical rack angles can be adjusted in 1/4 inch increments for mounting depth requirements up to 36 inches. Depth index numbering ensures quick and consistent rail placement. U rack units are numbered front and back for easy equipment installation.
  • Split Rear Doors
    Split rear doors improve equipment access and reduce floor space requirements. Only 12.5 inches of clearance is needed behind the enclosures to allow for door swing.
  • Rear Accessory Channels
    Rear accessory channels extend the full height of the enclosure. These integrated, adjustable channels provide zero U mounting locations for toolless accessories. Mounting slots are arranged in an industry-standard pattern compatible with a variety of accessories. Each channel can accommodate two vertical PDUs or cable managers side by side (four items per enclosure). Channels are pre-installed in the rear of the enclosure but can be moved to other locations.
  • Enhanced Stability Design
    A high-precision frame design, heavy-gauge mounting rails, and casters provide for 3,000 lbs static (leveling feet) and 2,250 lbs dynamic (caster) load ratings.
  • Rack Row Bolt Hardware
    Adjacent enclosures can be joined at 24 in centers to match standard data center floor tiles.
  • Integrated Electrical Grounding
    The roof, side panels, and doors are grounded to the enclosure frame, which has multiple connections for facility grounding. Front and rear doors include quick-release ground wires.
What’s In The Box

Rack Enclosure, Keys, Mounting Hardware, User Manual


WARNING:

This product can expose you to chemicals including Styrene, which is known to the State of California to cause cancer. For more information go to http://www.P65Warnings.ca.gov.

CR24U11001 | Carbon Rack Enclosures
Built for high density server and networking applications in IT environments
Dimensions
Physical Dimensions – (WxHxD) (cm) 59.94 x 119.13 x 106.93 (cm)
Physical Dimensions – (WxHxD) (in) 23.6 x 46.9 x 42.1 (in)
Physical Dimensions – (WxHxD) (mm) 599 x 1191 x 1069 (mm)
Weight (kg) 79.83
Weight (lb) 176
Dimensions – Shipping
Shipping Dimensions – (WxHxD) (in) 25.5 x 52.75 x 42.5 (in)
Shipping Dimensions – (WxHxD) (mm) 647.7 x 1339.85 x 1079.5 (mm)
Shipping – Weight (kg) 100.24
Shipping – Weight (lb) 221
Shipping Dimensions – (WxHxD) (cm) 64.77 x 133.99 x 107.95 (cm)
Physical
Color Black RAL 9005 powder coat paint
Door Type Hex Perforated Metal Door
Factory Default Mounting Depth (in) 28.3
Factory Default Mounting Depth (mm) 720
Max. Mounting Depth (in) 35.6
Max. Mounting Depth (mm) 905
Min. Mounting Depth (in) 5.6
Min. Mounting Depth (mm) 143
Net Weight (kg) 80
Net Weight (lbs) 176
Rack Angle Mounting Hole Type Square Mounting Holes
Rack Height 24U
Weight Capacity – dynamic load (kg) 1020
Weight Capacity – dynamic load (lbs) 2250
Weight Capacity – stationary load (kg) 1365
Weight Capacity – stationary load (lbs) 3000
Special Features
In-Row Rack Connection Brackets Yes
Leveling Feet Pre-Installed
Lockable Doors and Side Panels Yes, keyed alike
Numbered Rack Units Yes
PE Grounding Point Yes
Removable Doors and Side Panels Yes
Removable Roof Yes
Reversible Front Door Yes
Rolling Casters Pre-Installed
Stabilization Brackets Yes
Ventilation Perforated Doors and Ventilated Roof
Environmental
Protection Class IP20
Certifications
Approvals DIN41491, DIN41494, EIA/ECA-310-E, IEC 294-2, RoHS
Safety CE
Warranty
Product Warranty 5 Years Limited
CR24U11001 | Carbon Rack Enclosures
Built for high density server and networking applications in IT environments
CR24U11001 | Carbon Rack Enclosures
Built for high density server and networking applications in IT environments
CR24U11001 | Carbon Rack Enclosures
Built for high density server and networking applications in IT environments

Our Technical Support team will be happy help you with technical questions during business hours.

Chat Live
Monday - Friday
7am — 6pm CST

CHAT NOW

Email
Monday - Friday
7am — 6pm CST
Visit our support page

Call Toll Free
Live Monday - Friday
7am — 6pm CST
1-877-297-6937 ( press 1 )

Ask a CyberPower tech support representative to contact you.



CyberPower Systems values your privacy and your information will never be rented or sold. Information provided will be used for CyberPower's internal use only. View our Privacy Policy.

CR24U11001 | Carbon Rack Enclosures
Built for high density server and networking applications in IT environments
 Model Rack HeightMax Mounting Depth MSRP
 CR24U11001 24U35.6 in $995.00
 CR42U11001 42U35.6 in $1,295.00
CR24U11001 | Carbon Rack Enclosures
Built for high density server and networking applications in IT environments