Unscheduled Service 3-Phase

C3P90001

$5,999.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Service: Unplanned Service for SM 10-40kVA 3-Phase UPS
  • Certified Professional: A CyberPower Systems technician with product setup and operation expertise
  • System Repair: A technician will diagnose and make necessary repairs
  • System Power Cycling: Bring the UPS down and bring back up safely after facility maintenance
  • Functional Verification: Verify system functionality after service is completed
  • Scheduling Coordination: Flexible scheduling to reduce delays
  • Documented Service: Details of the service are record to support future operation and maintenance
Overview

Product Overview

The CyberPower Unplanned Service for 3-Phase UPS systems includes a visit from a CyberPower Systems technician to handle a request for repair, shut down and start up services to support facility maintenance, equipment inspection, and operation verification. Unplanned service quotes are a standard quote for the 48 US contiguous states. Please contact your sales representative to request a quote for service beyond the standard locations or if onsite time will exceed what is included in the standard offering.

Product Features
  • Flexible Scheduling
    Standard unplanned service comes with 5×8 scheduling to meet customer schedule and business requirements. Scheduling outside normal business hours will be quoted seperately.
  • CyberPower Systems Technician
    CyberPower Systems service personel have the training and skill to inspect, verify setup, power on, and verify a UPS is operating as designed.
  • System Repair
    A technician will diagnose and make necessary repairs.
  • System Shut Down/Start Up
    A technican will assist with shutting the UPS off and bring it back on to allow for facility maintenance or upgrades.
  • Labor and Travel Expense Included
    The unplanned service visit includes 2 hours of labor and travel expenses to reduce budgeting surprises. Unplanned service visits that occur after hours or that require more than 2 hours will be quoted separately.
  • Functional Verification
    Verification Includes checking the UPS event and alarm logs. Verifying input, output, and bypass voltage and current values are within factory specifications. Checks transfer to on-battery operation and transfer to and from static bypass. Check parallel operation performance if configured.
  • Document Service
    Details of the service are recorded to support future operation and maintenance.
  • Locations
    The 48 US contiguous states. For service outside these locations, please contact your sales representative to request a quote.
WARNING

Specifications
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model MSRP