Product Description
Product Overview
PowerPanel® Business Edition software automates the shutdown of physical and virtual infrastructure. The software easily monitors and manages CyberPower UPS systems, network-connected PDUs, and Agent and/or Client installations of PowerPanel.
PowerPanel Business Edition for Linux also provides elegant, unattended shutdown of computers and virtual machines connected to a battery backup during a power event. Power alert notifications can be sent via email, XMPP, SMS, or SNMP traps. The software is compatible* with Fedora, Citrix XenServer 6, Citrix XenServer 7, Red Hat Enterprise 6, Red Hat Enterprise 7, CentOS 6, CentOS 7, openSUSE, Debian 7, Ubuntu 14.04 LTS, and Ubuntu 16.04 LTS.
*PowerPanel Business Edition supports most Linux builds. This list includes builds that have been tested with the current released version.
- Remote Access via Web Browser
Provides remote management of the UPS via a web browser. - User-Friendly Interface
Displays windows, notifications, dialog boxes, pop-up messages, and other information in well-designed, easily navigable menus and windows. Offers a variety of options and customizable settings. Displays details about Current Status, Summary, Notification, Runtime, Voltage, Self-Test, and System Tray Pop-Up Notifications. - Customizable Settings for Event Actions
Offers versatile management of various event actions, including utility power failure, local communication loss, remaining runtime being exhausted, among others. - Alert Notifications
Sends notifications via email, XMPP, SMS, and SNMP traps. - Auto Shutdown
Protects servers and workstations from data loss due to power failure. Automatically saves files and safely shuts down your computer. - Remote Scheduling
Lets administrators arrange remote management of tasks and operations, such as scheduled self-tests, shutdowns, and reboots. - Event Logging
Provides configurable settings for tracking events. - Security Management
Allows administrators to tailor settings to fit their security needs. - Downloadable Software
Provides fast and simple installation. - Support
PowerPanel® Business Edition software is supported by our dedicated US-based support team.