PowerPanel® Business Edition Mac OS

Software
  • Power management: Monitoring & Management (Center)
  • Auto Shutdown: Local via USB/serial port (Agent), or Remote (Client) via network connection
  • Monitors Device Vitals: Power/Battery Conditions, Load Levels, Runtime, Self-Tests, Outlets On/Off, and more
  • Event and Alert notifications: Email, XMPP, SMS, and SNMP traps
  • Supported OS: macOS X 10.8, 10.9, 10.10, and 10.11
Download

Product Description

PowerPanel® Business Edition Mac OS | Software
Gives IT professionals the tools to monitor and manage UPS systems

Product Overview


PowerPanel® Business Edition software automates the shutdown of physical and virtual infrastructure. The software easily monitors and manages CyberPower UPS systems, network-connected PDUs, and Agent and/or Client installations of PowerPanel.

PowerPanel Business Edition for Mac also provides elegant, unattended shutdown of computers and virtual machines connected to a battery backup during a power event. Power alert notifications can be sent via email, XMPP, SMS, or SNMP traps. The software is compatible with macOS X 10.8 Mountain Lion, 10.9 Mavericks, 10.10 Yosemite, and 10.11 El Capitan.

  • Remote Access via Web Browser
    Provides for remote management of the UPS via a web browser.
  • User-Friendly Interface
    Displays windows, notifications, dialog boxes, pop-up messages, and other information in well-designed, easily navigable menus and windows. Offers a variety of options and customizable settings. Displays details about Current Status, Summary, Notification, Runtime, Voltage, Self-Test, and System Tray Pop-Up Notifications.
  • Customizable Settings for Event Actions
    Offers versatile management of various event actions, including utility power failure, local communication loss, remaining runtime being exhausted, among others.
  • Alert Notifications
    Sends notifications via email, XMPP, SMS, and SNMP traps.
  • Auto Shutdown
    Protects servers and workstations from data loss due to power failure. Automatically saves files and safely shuts down your computer.
  • Remote Scheduling
    Lets administrators arrange remote management of tasks and operations, such as scheduled self-tests, shutdowns, and reboots.
  • Event Logging
    Provides configurable settings for tracking events.
  • Security Management
    Allows administrators to tailor settings to fit their security needs.
  • Downloadable Software
    Provides fast and simple installation.
  • Support
    PowerPanel® Business Edition software is supported by our dedicated US-based support team.

Additional Information

Language

English

Operating System

MacOS

Software Version

3.4

Item Description

This software is compatible with 32-bit versions of MAC OS X 10.5 or later and 64-bit versions of MAC OS X 10.6 or later.

PowerPanel® Business Edition Mac OS | Software
Gives IT professionals the tools to monitor and manage UPS systems
PowerPanel Business Edition Software and Its Roles

PowerPanel® Business Edition software offers three roles for UPS management: Agent, Client, and Center. When installing this software on a computer, choose one of these roles.

Use Agent if you connect the computer to the UPS with a USB or Serial cable. Agent, which is the primary means of communication for a basic setup between a computer and the UPS, supports a limitless number of clients.

Use Client if you connect the computer via your network to the RMCARD installed in the UPS or on a secondary computer connected to the UPS (with an agent computer already connected). The RMCARD manages as many as 50 clients.

Use Center when you want to monitor and manage all the CyberPower power protection products on your network. The Center role supports a limitless number of devices.

NOTE: Only one role can be installed on the same computer.


PowerPanel® Business Edition Mac OS | Software
Gives IT professionals the tools to monitor and manage UPS systems
PowerPanel® Business Edition Mac OS | Software
Gives IT professionals the tools to monitor and manage UPS systems
What role of PowerPanel Business Edition (PPBE) and PowerPanel Business (PPB) installation do I need to choose?

Use Agent (PPBE) or Local (PPB) when you are connecting the computer to the UPS with a USB or Serial cable. Use Client (PPBE) or Remote (PPB) if you are connecting the computer via your network to the RMCARD installed on the UPS. Use Center (PPBE) or Management (PPB) when you want to monitor and manage all the CyberPower power protection products on your network.

TECHNICAL SUPPORT
Please contact our Tech Support department with installation, troubleshooting, or general product questions.
Hours of operation: Monday – Friday 7:00am – 6:00pm CST
Contact Tech Support: Submit Ticket Now

Our Technical Support team will be happy help you with technical questions during business hours.

Email
Live Monday - Friday
24 Hour Support
Closed Saturday and Sunday
Visit our support page

Call Toll Free
Live Monday - Friday
24 Hour Support
Closed Saturday and Sunday
1-877-297-6937 ( press 1 )

Ask a CyberPower tech support representative to contact you.



CyberPower Systems values your privacy and your information will never be rented or sold. Information provided will be used for CyberPower's internal use only. View our Privacy Policy.

PowerPanel® Business Edition Mac OS | Software
Gives IT professionals the tools to monitor and manage UPS systems
 Model Operating SystemSoftware Version
PowerPanel® Business Edition Mac OS | Software
Gives IT professionals the tools to monitor and manage UPS systems
PowerPanel® Business Edition Mac OS | Software
Gives IT professionals the tools to monitor and manage UPS systems