Product Description
Product Overview
PowerPanel® Business Edition software automates the shutdown of physical and virtual infrastructures. The software easily monitors and manages CyberPower UPS systems, network-connected PDUs, and Agent and/or Client installations of PowerPanel.
PowerPanel Business Edition for Windows® also provides elegant, unattended shutdown of computers and virtual machines connected to a battery backup during a power event. Power alert notifications can be sent via email, XMPP, SMS or SNMP traps. The software is compatible with Windows 7, 8, 10, Server 2008, Server 2012, Server 2016 and Hyper-V Server 2012.
- Remote Access via Web Browser
Provides for remote management of the UPS via a web browser. - User-Friendly Interface
Displays windows, notifications, dialog boxes, pop-up messages and other information in well-designed, easily navigable menus and windows. Offers a variety of options and customizable settings. Displays details about Current Status, Summary, Notification, Runtime, Voltage, Self-Test and System Tray Pop-Up Notifications. - Customizable Settings for Event Actions
Offers versatile management of various event actions, including utility power failure, local communication loss, remaining runtime being exhausted, among others. - Alert Notifications
Sends notifications via email, XMPP, Windows pop-up modals, SMS and SNMP traps. - Auto Shutdown
Protects servers and workstations from data loss due to power failure. Automatically saves files and safely shuts down your computer. - Remote Scheduling
Lets administrators arrange remote management of tasks and operations, such as scheduled self-tests, shutdowns and reboots. - Event Logging
Provides configurable settings for tracking events. - Security Management
Allows administrators to tailor settings to fit their security needs. - Downloadable Software
Provides fast and simple installation.
Support
PowerPanel Business Edition software is supported by our dedicated US-based support team.