Software

PowerPanel Personal Mac

Download
  • Monitors UPS vitals: electrical power supply, voltage, power condition, remaining battery runtime, UPS load, and more
  • Supported Operating Systems: MacOS 14, MacOS 13 .5.1 , 13.2, and 13.1, MacOS 12, MacOS 11, MacOS 10.15
  • Auto shutdown: Yes
  • Email Notifications: Yes
  • Cloud Support: Yes
Overview

Product Overview

PowerPanel® Personal is FREE software that features a user-friendly interface for controlling and monitoring any CyberPower UPS system through the USB or serial port. PowerPanel Personal can send email notifications when power events occur to keep you informed of power conditions at all times. The software monitors and tracks power consumed by the connected equipment to the UPS, and the user is able to see energy consumption and equivalent CO2 emissions. PowerPanel® Personal provides configurable settings for managing automatic shutdowns during power outages, scheduled shutdowns, and restarts. The software displays important UPS operating information such as operating voltage, battery capacity, runtime, and load; in addition, it offers a self-test function, adjustable alarm settings, and more.

Cloud monitoring is available for UPS using PowerPanel Personal via the PowerPanel®Cloud application. To access the UPS details through the PowerPanel® Cloud service, a plan purchase is required.

This software helps protect your data, computer system, components, and peripherals. It is compatible with Supported Operating Systems: MacOS 14, MacOS 13 .5.1 , 13.2, and 13.1, MacOS 12, MacOS 11, MacOS 10.15.

Product Features
  • User-Friendly Interface
    Provides an easy-to-use, intuitive user experience.
  • Automated Unattended Shutdown
    When the connected UPS detects a power outage, PowerPanel® Personal automatically triggers the computer to gracefully shutdown to prevent data loss, data corruption, or equipment damage.
  • Email Notifications
    PowerPanel® Personal allows users to setup email notifications to receive real-time alerts when the UPS registers a power event.
  • Cloud Support
    UPS using the PowerPanel Personal can be monitored with the PowerPanel® Cloud application. Requires purchase of license.
  • Runtime Configuration
    In the event of a power outage, the user can configure the software to keep the computer running until the battery power runs low, or to shut down the computer immediately after a power outage to preserve the battery.
Compatible Products
Specifications
Expand All
Battery
Replacement Battery Cartridge CyberPower
Output
USB Charge Port No
Downloads

PowerPanel Software EULA

123 KB

PowerPanel Personal Mac 2.5.1

137 KB

PowerPanel v2.5.1 for Mac

144.9 MB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available to 24-hours a day, seven days a week.
Live Monday - Friday
Available 24/7
Visit our Support Area

Series
 Model Operating SystemSoftware Version