PowerPanel® Business Edition Windows®


Software PowerPanel® Business 3 Series
  • Power Management: Monitoring & Management (Center)
  • Auto Shutdown: Local, via USB/serial port (Agent), or Remote (Client) via network connection
  • Monitors Device Vitals: Power/battery Conditions, Load Levels, Runtime, Self-Tests, and more
  • Event and Alert Notifications: Email, XMPP, SMS and, SNMP traps
  • Supported OS: Windows 7, 8, 10, Server 2008, Server 2012, Server 2016, Hyper-V Server 2012
Download

Product Description

PowerPanel® Business Edition Windows® | Software
Gives IT professionals the tools to monitor and manage UPS systems

Product Overview


PowerPanel® Business Edition software automates the shutdown of physical and virtual infrastructures. The software easily monitors and manages CyberPower UPS systems, network-connected PDUs, and Agent and/or Client installations of PowerPanel.

PowerPanel Business Edition for Windows® also provides elegant, unattended shutdown of computers and virtual machines connected to a battery backup during a power event. Power alert notifications can be sent via email, XMPP, SMS or SNMP traps. The software is compatible with Windows 7, 8, 10, Server 2008, Server 2012, Server 2016 and Hyper-V Server 2012.

  • Remote Access via Web Browser
    Provides for remote management of the UPS via a web browser.
  • User-Friendly Interface
    Displays windows, notifications, dialog boxes, pop-up messages and other information in well-designed, easily navigable menus and windows. Offers a variety of options and customizable settings. Displays details about Current Status, Summary, Notification, Runtime, Voltage, Self-Test and System Tray Pop-Up Notifications.
  • Customizable Settings for Event Actions
    Offers versatile management of various event actions, including utility power failure, local communication loss, remaining runtime being exhausted, among others.
  • Alert Notifications
    Sends notifications via email, XMPP, Windows pop-up modals, SMS and SNMP traps.
  • Auto Shutdown
    Protects servers and workstations from data loss due to power failure. Automatically saves files and safely shuts down your computer.
  • Remote Scheduling
    Lets administrators arrange remote management of tasks and operations, such as scheduled self-tests, shutdowns and reboots.
  • Event Logging
    Provides configurable settings for tracking events.
  • Security Management
    Allows administrators to tailor settings to fit their security needs.
  • Downloadable Software
    Provides fast and simple installation.
    Support
    PowerPanel Business Edition software is supported by our dedicated US-based support team.

Additional Information

Language

English

Operating System

Windows

Software Version

3.4

Item Description

This software is compatible with Windows XP, Vista, 7, 8, 8.1, 10, Server 2008, 2012, and all versions of Windows 2000.

PowerPanel® Business Edition Windows® | Software
Gives IT professionals the tools to monitor and manage UPS systems
PowerPanel Business Edition Software and Its Roles

PowerPanel® Business Edition software offers three roles for UPS management: Agent, Client, and Center. When installing this software on a computer, choose one of these roles.

Use Agent if you connect the computer to the UPS with a USB or Serial cable. Agent, which is the primary means of communication for a basic setup between a computer and the UPS, supports a limitless number of clients.

Use Client if you connect the computer via your network to the RMCARD installed in the UPS or on a secondary computer connected to the UPS (with an agent computer already connected). The RMCARD manages as many as 50 clients.

Use Center when you want to monitor and manage all the CyberPower power protection products on your network. The Center role supports a limitless number of devices.

NOTE: Only one role can be installed on the same computer.


PowerPanel® Business Edition Windows® | Software
Gives IT professionals the tools to monitor and manage UPS systems
PowerPanel® Business Edition Windows® | Software
Gives IT professionals the tools to monitor and manage UPS systems
What role of PowerPanel Business Edition (PPBE) and PowerPanel Business (PPB) installation do I need to choose?

Use Agent (PPBE) or Local (PPB) when you are connecting the computer to the UPS with a USB or Serial cable. Use Client (PPBE) or Remote (PPB) if you are connecting the computer via your network to the RMCARD installed on the UPS. Use Center (PPBE) or Management (PPB) when you want to monitor and manage all the CyberPower power protection products on your network.
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
CyberPower Systems values your privacy and your information will never be rented or sold. Information provided will be used for CyberPower's internal use only. View our Privacy Policy.

PowerPanel® Business Edition Windows® | Software
Gives IT professionals the tools to monitor and manage UPS systems
 Model Operating SystemSoftware Version
PowerPanel® Business Edition Windows® | Software
Gives IT professionals the tools to monitor and manage UPS systems