PowerPanel® Personal Mac


Software
  • Displays UPS vitals: Power, battery, runtime, and shutdown options
  • Compatibility: MacOS X
  • Downloadable: Yes
Download

Product Description

PowerPanel® Personal Mac | Software
Provides Mac users with information and statistics about a connected UPS system

Product Overview


PowerPanel® PowerPanel for Mac gives Mac users information and statistics about a connected UPS. A CyberPower UPS system and Apple's Mac Energy Saver software can be set up to safely and securely shut down a Mac during a power event without using PowerPanel software. However, Apple's Energy Saver will not provide the Mac user with UPS statistics. PowerPanel Personal Edition for Mac is compatible with Mac OS X 10.11 and higher.

Please uninstall previous PPM daemon before installing this version.

  • Downloadable Software
    Provides fast and simple installation.
  • Intuitively Displayed Information
    Displays details about battery capacity, remaining runtime, load level, and shutdown options.
  • Auto-Shutdown
    Protects servers and workstations from data loss due to power failure. Automatically saves files and safely shuts down your computer.

Additional Information

Language

English

Operating System

MacOS

Software Version

1.1.0

Item Description

Compatible with Mac OS X 10.4.1 and higher.

PowerPanel® Personal Mac | Software
Provides Mac users with information and statistics about a connected UPS system
PowerPanel® Personal Mac | Software
Provides Mac users with information and statistics about a connected UPS system

Supports macOS 10.12.3 and above

Supports macOS 10.12.1 Sierra and 10.11 El Capitan

PowerPanel® Personal Mac | Software
Provides Mac users with information and statistics about a connected UPS system
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
CyberPower Systems values your privacy and your information will never be rented or sold. Information provided will be used for CyberPower's internal use only. View our Privacy Policy.

PowerPanel® Personal Mac | Software
Provides Mac users with information and statistics about a connected UPS system
 Model Operating SystemSoftware Version
 PowerPanel® Personal Windows Windows2.1.7
 PowerPanel® Personal Mac MacOS1.1.0
 PowerPanel® Personal Linux Linux1.3.2
PowerPanel® Personal Mac | Software
Provides Mac users with information and statistics about a connected UPS system