Software

Upgrade and Configuration Utility

Download
  • Use with: UPS with Remote Management Card installed
    ATS PDU with Remote Management Card installed
    PDU with network/SNMP capabilities
  • Functions: Upgrade Firmware, Upload Configuration, Download Configuration
Overview

Product Overview

The CyberPower Upgrade and Configuration Utility software gives users an easy-to-use interface to upgrade firmware or upload configuration files on multiple CyberPower network power devices at once. This utility scans network devices for media access control (MAC) addresses that match CyberPower network hardware. This software also provides an easy-to-use interface to manage devices, and it records all of the users' performed actions in the log.

Supported Operating Systems: Windows Server 2012 R2 64bit, Windows Server 2012 64bit, Windows Server 2008 R2 64/32bit, Windows Server 2008 64/32bit, Windows 10 64/32bit, Windows 8 64/32bit, Windows 7 64/32bit

Product Features
  • User Interface
    The user interface provides an Operation View to control device actions and a Log View to see the log of recorded actions. The Operation View is primarily used to upgrade firmware, upload configuration files, and manage devices. The Log View will record actions after they are completed.
  • Upgrade Firmware
    Upgrade Firmware function is used to upgrade the firmware on remote devices through the local network. You can select a single device or multiple devices to upgrade their firmware simultaneously.
  • Upload Configuration
    Upload Configuration function is used to upload the configuration file to remote devices through the local network. You can select a single device or multiple devices to update the same configuration file.
  • Download Configuration
    Download Configuration function is used to download a configuration file from a remote device through the local network. You only can select a single device at a time to download its respective configuration file.
Compatible Products
Downloads

Upgrade & Config Utility

275 KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available to 24-hours a day, seven days a week.
Live Monday - Friday
Available 24/7
Visit our Support Area