Power Device Network Utility 2

Software IP address device discovery tool for network connected CyberPower devices.
  • Use with: UPS with remote management cards installed,
    Monitored PDUs, Switched PDUs
    Switched Metered-by-Outlet PDUs and
    Switched ATS PDUs with SNMP remote management
Download

Product Description

Power Device Network Utility 2
Software IP address device discovery tool for network connected CyberPower devices.

Product Overview


The Power Device Network Utility 2 is an easy-to-use tool for device IP address discovery and upgrade and configuration of multiple CyberPower network power devices at once. The utility’s device discovery enables users to find the IP address assigned to network connected CyberPower devices across different subnets. The upgrade and configuration utility allows users to scan across multiple subnets, for CyberPower network hardware, to upgrade firmware or upload configuration files.

This utility scans the network for devices with CyberPower media access control (MAC) addresses. By default, all CyberPower network connected devices have DHCP enabled. This utility can also be used to assign static IP addresses once they have been discovered.

  • Installation Wizard
    Easy-to-use interface for discovering device IP addresses, upgrade
    firmware, and upload configuration files for network connected
    CyberPower devices across different subnets.
  • Power Device Equipment List
    Displays the MAC address, IP address, subnet mask, gateway, DHCP state,
    name, location, up time, and firmware version of each device found in
    the network scan.
  • Device Setup
    Allows administrators to enter static IP address, subnet mask, and
    gateway to manually assign network settings to each device.
  • Upgrade Firmware
    Upgrade Firmware function is used to upgrade the firmware on remote
    devices across different subnets. You can select a single device or
    multiple devices to upgrade their firmware simultaneously.
  • Upload Configuration
    Upload Configuration function is used to upload the configuration file
    to remote devices across different subnets. You can select a single
    device or multiple devices to update the same configuration file.

Additional Information

Operating System

MacOS, Linux, Windows

Software Version

2.0.0

Power Device Network Utility 2
Software IP address device discovery tool for network connected CyberPower devices.
Power Device Network Utility

The Power Device Network Utility gives users an easy-to-use interface for establishing the IP addresses of CyberPower PDU devices, RM Cards, and PowerPanel Business Edition Agents and Clients. It scans network devices with MAC addresses that match CyberPower network hardware. Once found, the device(s) can then be configured with a specific IP address, subnet mask, and gateway address, allowing the device(s) to work properly on the network and to integrate with the CyberPower Management Console.


Power Device Network Utility 2
Software IP address device discovery tool for network connected CyberPower devices.

Windows 32-bit - Find the PDU/RMCARD's IP Address and configure

Windows 64-bit - Find the PDU/RMCARD's IP Address and configure

Linux - Find the PDU/RMCARD's IP Address and configure

MacOS - Find the PDU/RMCARD's IP Address and configure

Power Device Network Utility 2
Software IP address device discovery tool for network connected CyberPower devices.

Our Technical Support team will be happy help you with technical questions during business hours.

Email
Live Monday - Friday
24 Hour Support
Closed Saturday and Sunday
Visit our support page

Call Toll Free
Live Monday - Friday
24 Hour Support
Closed Saturday and Sunday
1-877-297-6937 ( press 1 )

Ask a CyberPower tech support representative to contact you.



CyberPower Systems values your privacy and your information will never be rented or sold. Information provided will be used for CyberPower's internal use only. View our Privacy Policy.

Power Device Network Utility 2
Software IP address device discovery tool for network connected CyberPower devices.
 Model Operating SystemSoftware Version
 Power Device Network Utility MacOS, Windows1.1.0 MacOS, 1.5.3 Windows
 Power Device Network Utility 2 MacOS, Linux, Windows2.0.0
 Upgrade and Configuration Utility Windows1.0.5
Power Device Network Utility 2
Software IP address device discovery tool for network connected CyberPower devices.
Power Device Network Utility 2
Software IP address device discovery tool for network connected CyberPower devices.