750W


Essential Surge Protectors

DISCONTINUED

  • Surge suppression: 1250 J
  • Volts: 120 V
  • Circuit breaker: 15 A
  • Outlet type: 7 surge-protected (6 standard and 1 widely spaced)
  • Power cord: 6 ft
  • EMI/RFI Filtration: Yes
  • Warranty: Limited lifetime
  • Connected Equipment Guarantee: $75,000

Product Description

750W | Essential Surge Protectors
Protect home and office computers, electronics, and home theater equipment

Product Overview


The CyberPower 750W Essential Surge Protector provides 1250 joules of protection, has 7 surge-protected outlets, and is fully internet-ready with one-in/two-out phone/fax/modem protection. This model is ideal for personal computers, phones/fax/modems, printers, stereos, and CD/DVD players. The 750W features metal oxide varistor (MOV) technology which guards the surge suppressor and connected electronics against line abnormalities and lightning surges. Electro-magnetic and radio frequency interference (EMI/RFI) filtering blocks unwanted line noise from all connected electronics.

CyberPower fully stands behind its products with a lifetime product warranty and Connected Equipment Guarantee of $75,000.

  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Metal Oxide Varistor (MOV) Technology
    Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.
  • Data Line Protection
    Prevents power surges that travel through telephone lines from causing damage to electronics.
  • Automatic Shutdown
    Protects connected electronics with the integrated circuit breaker which automatically switches off in the event of an overload that exceeds a model’s ability to suppress the signal.
  • Transformer-Spaced Outlet
    Accommodates large transformer-based plugs without compromising the access of other outlets.
  • EMI/RFI Noise Filter
    Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
  • Keyhole Slots
    Enable the model to be placed on a wall or desk.
  • Impact-Resistant Casing
    Ensures maximum durability and prolongs the life of the unit.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
750W | Essential Surge Protectors
Protect home and office computers, electronics, and home theater equipment
Input
Voltage 120V
Switch Non Lighted On/Off
Circuit Breaker 15 Amp
Plug Type NEMA 5-15P
Plug Style Right Angle
Cord Length 6 ft
Output
Outlet Type NEMA 5-15R
Outlets – Total 7
Outlets – Widely Spaced 1
Surge Protection & Filtering
Surge Suppression 1,250 Joules
Maximum Surge Current 59,000 Amps
Maximum Surge Current H-N 30,000 Amps
Maximum Surge Current H-G 14,500 Amps
Maximum Surge Current N-G 14,500 Amps
Maximum Surge Voltage 6,000 Volts
Clamping Voltage 330V
Response Time < 1 nanosecond
Phone Protection RJ11 1-In, 2-Out
EMI/RFI Filtration 150KHz to 100MHz
Attenuation Up to 58dB
Indicators
Indicators Red surge protection
Physical
Keyhole Mounting Slots Yes
Certifications
Safety UL1449
Environmental RoHS Compliant
Warranty
Product Warranty Lifetime
Connected Equipment Guarantee Lifetime
CEG Amount $75,000
750W | Essential Surge Protectors
Protect home and office computers, electronics, and home theater equipment
Why Do I Need A Surge Protector?

Utility power supplied to electrical outlets is sometimes inconsistent. The short-duration voltage surges or spikes that occasionally happen can damage components in electronic devices such as computers and workstations. In addition to equipment damage, irretrievable data loss may occur. In the U.S., the nominal or standard voltage supplied to household and office wiring is 120 volts. A voltage surge or spike can cause electronic components to overheat, either immediately destroying them or causing permanent damage that can lead to premature failure.

A surge protector or surge suppressor provides protection against power surges. This device is located in the power circuit between the utility power outlet and the connected electronic equipment. Surge protectors work by diverting excess voltage to the ground, allowing only the nominal voltage to travel through the wiring to connected devices. This is accomplished using a variable resistance component in the surge protector called a metal oxide varistor (MOV). Under normal voltage conditions, the resistance of the MOV is such that it remains closed. As utility voltage increases beyond nominal, the MOV resistance decreases accordingly which forces the unwanted overvoltage to ground, maintaining a constant flow of nominal voltage to sensitive electronic equipment.


750W | Essential Surge Protectors
Protect home and office computers, electronics, and home theater equipment
750W | Essential Surge Protectors
Protect home and office computers, electronics, and home theater equipment

Our Technical Support team will be happy help you with technical questions during business hours.

Chat Live
Monday - Friday
7am — 6pm CST

CHAT NOW

Email
Monday - Friday
7am — 6pm CST
tech@cpsww.com

Call Toll Free
Live Monday - Friday
7am — 6pm CST
1-877-297-6937 ( press 1 )

Ask a CyberPower tech support representative to contact you.



CyberPower Systems values your privacy and your information will never be rented or sold. Information provided will be used for CyberPower's internal use only. View our Privacy Policy.

750W | Essential Surge Protectors
Protect home and office computers, electronics, and home theater equipment
 Model JoulesAmpsCord LengthColorOutlets MSRP
750W | Essential Surge Protectors
Protect home and office computers, electronics, and home theater equipment