HT200W


Home Office Surge Protection
  • Surge suppression: 1500 J
  • Volts: 125 V
  • Plug type: 3-prong
  • Outlets: 2 surge-protected (standard)
  • Wall tap: Yes
  • EMI/RFI Filtration: Yes
  • Warranty: Limited lifetime
  • Connected Equipment Guarantee: $25,000
MSRP  $9.99
NEW! Check Prices at your favorite retailers or resellers
How to Buy Need a solution? Use How to Buy!

Product Description

HT200W | Home Office Surge Protection
Protect home and office computers, electronics, and home theater equipment

Product Overview


Ideal for home, office or theater, the CyberPower HT200W is designed to provide low-profile convenient protection to devices where wall receptacles are located in inconvenient, tight locations. This surge suppressor comes with a Limited Lifetime Warranty and a $25,000 Connected Equipment Guarantee.

  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Automatic Shutdown
    Protects connected electronics with the integrated circuit breaker which automatically switches off in the event of an overload that exceeds the model’s ability to suppress the signal.
  • EMI/RFI Noise Filter
    Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
  • Metal Oxide Varistor (MOV) Technology
    Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.
  • LED Indicator
    Illuminates to show surge protection status (Protected).
  • Damage-Resistant Housing
    Ensures maximum durability and prolongs the life of the model.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.

WARNING:

This product can expose you to chemicals including Styrene, which are known to the State of California to cause cancer, and Bisphenol A (BPA), which are known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

HT200W | Home Office Surge Protection
Protect home and office computers, electronics, and home theater equipment
Input
Voltage 125 V
Plug Type NEMA 5-15P
Plug Style Wall Tap
Output
Outlet Type NEMA 5-15R
Outlets – Total 2
Surge Protection & Filtering
Surge Suppression 1,500 joules
Maximum Surge Current 75,000 amps
Maximum Surge Current H-N 15,000 amps
Maximum Surge Current H-G 30,000 amps
Maximum Surge Current N-G 30,000 amps
Clamping Voltage 400 V (L-N, L-G, N-G)
Response Time < 1 nanosecond
EMI/RFI Filtration 150 kHz – 100 MHz
Attenuation Up to 32 dB
Indicators
Indicators Protected (green)
Certifications
Safety UL498
UL1449 3rd Edition
cUL
Environmental RoHS Compliant
Warranty
Product Warranty Limited Lifetime
Connected Equipment Guarantee Lifetime
CEG Amount $25,000
HT200W | Home Office Surge Protection
Protect home and office computers, electronics, and home theater equipment
Why Do I Need A Surge Protector?

Utility power supplied to electrical outlets is sometimes inconsistent. The short-duration voltage surges or spikes that occasionally happen can damage components in electronic devices such as computers and workstations. In addition to equipment damage, irretrievable data loss may occur. In the U.S., the nominal or standard voltage supplied to household and office wiring is 120 volts. A voltage surge or spike can cause electronic components to overheat, either immediately destroying them or causing permanent damage that can lead to premature failure.

A surge protector or surge suppressor provides protection against power surges. This device is located in the power circuit between the utility power outlet and the connected electronic equipment. Surge protectors work by diverting excess voltage to the ground, allowing only the nominal voltage to travel through the wiring to connected devices. This is accomplished using a variable resistance component in the surge protector called a metal oxide varistor (MOV). Under normal voltage conditions, the resistance of the MOV is such that it remains closed. As utility voltage increases beyond nominal, the MOV resistance decreases accordingly which forces the unwanted overvoltage to ground, maintaining a constant flow of nominal voltage to sensitive electronic equipment.


HT200W | Home Office Surge Protection
Protect home and office computers, electronics, and home theater equipment
HT200W | Home Office Surge Protection
Protect home and office computers, electronics, and home theater equipment
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

TECHNICAL SUPPORT
Please contact our Tech Support department with installation, troubleshooting, or general product questions.
Hours of operation: Monday – Friday 7:00am – 6:00pm CST
Contact Tech Support: Submit Ticket Now

Our Technical Support team will be happy help you with technical questions during business hours.

Email
Monday - Friday
7am — 6pm CST
Visit our support page

Call Toll Free
Live Monday - Friday
7am — 6pm CST
1-877-297-6937 ( press 1 )

Ask a CyberPower tech support representative to contact you.



CyberPower Systems values your privacy and your information will never be rented or sold. Information provided will be used for CyberPower's internal use only. View our Privacy Policy.

HT200W | Home Office Surge Protection
Protect home and office computers, electronics, and home theater equipment
 Model AmpsJoulesCord LengthOutletsUSBData Protection MSRP
 PS406UC 15 A400 J6 ft4 x NEMA 5-15R4.2 ANone $39.88
 HT200W 15 A1500 JWall Tap2 x NEMA 5-15RNoneNone $9.99
 P300WURC2 15 A600 JWall Tap3 x NEMA 5-15R2.1 ANone $14.99
 P403U 15 A450 J3 ft4 x NEMA 5-15R2.1 ANone $24.99
 P600WSURC1 15 A1200 JWall Tap3 x NEMA 5-15R2.4 ANone $15.99
 P403URC1 15 A500 J3 ft4 x NEMA 5-15R2.4 ANone $9.99
 P604URC1 15 A500 J4 ft6 x NEMA 5-15R2.4 ANone $19.99
 6050S 15 A1500 J4 ft6 x NEMA 5-15RNoneRJ11 Phone $14.95
 P708T 15 A1650 J8 ft7 x NEMA 5-15RNoneRJ11 Phone $24.99
 P806U 15 A2700 J6 ft8 x NEMA 5-15R2.1 ANone $24.99
 P1008T 15 A2850 J8 ft10 x NEMA 5-15RNoneRJ11 Phone $29.99
 GP400U4AWH 15 AN/AWall Tap4 x NEMA 5-15R4.2 ANone
HT200W | Home Office Surge Protection
Protect home and office computers, electronics, and home theater equipment
HT200W | Home Office Surge Protection
Protect home and office computers, electronics, and home theater equipment