MP1003SS


Essential Surge Protectors

MSRP $19.99

  • Surge suppression: 200 J
  • Volts: 125 V
  • Circuit breaker: 15 A
  • Outlets: 6 surge-protected
  • Power cord: 2 ft
  • EMI/RFI Filtration: Yes
  • Warranty: Limited lifetime
  • Connected Equipment Guarantee: $10,000

Product Description

MP1003SS | Essential Surge Protectors
Protect home and office computers, electronics, and home theater equipment

Product Overview


The Essential Surge Protector MP1003SS twin pack features two power strips (six surge-protected outlets apiece) to provide vital surge suppression for small appliances and electronics. Each suppressor provides 200 joules of protection to safeguard equipment from spikes in energy caused by storms and electrical power surges.

Features for each MP1003SS surge protector include a resettable on/off switch, built-in automatic shutdown, metal oxide varistor (MOV) technology, an EMI/RFI noise filter, keyhole mounting slots, and impact-resistant casing. The MP1003SS comes with a Limited Lifetime Warranty and a $10,000 Connected Equipment Guarantee.

  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike, preventing damage.
  • Automatic Shutdown
    Protects connected electronics with the integrated circuit breaker which automatically switches off in the event of an overload that exceeds the model’s ability to suppress the signal.
  • EMI/RFI Noise Filter
    Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
  • Metal Oxide Varistor (MOV) Technology
    Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.
  • Keyhole Slots
    Enable the model to be placed on a wall, under a desk, and in other configurations to optimize space and keep power cords out of the way.
  • Impact-Resistant Casing
    Ensures maximum durability and prolongs the life of the model.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
MP1003SS | Essential Surge Protectors
Protect home and office computers, electronics, and home theater equipment
MP1003SS | Essential Surge Protectors
Protect home and office computers, electronics, and home theater equipment
Why Do I Need A Surge Protector?

Utility power supplied to electrical outlets is sometimes inconsistent. The short-duration voltage surges or spikes that occasionally happen can damage components in electronic devices such as computers and workstations. In addition to equipment damage, irretrievable data loss may occur. In the U.S., the nominal or standard voltage supplied to household and office wiring is 120 volts. A voltage surge or spike can cause electronic components to overheat, either immediately destroying them or causing permanent damage that can lead to premature failure.

A surge protector or surge suppressor provides protection against power surges. This device is located in the power circuit between the utility power outlet and the connected electronic equipment. Surge protectors work by diverting excess voltage to the ground, allowing only the nominal voltage to travel through the wiring to connected devices. This is accomplished using a variable resistance component in the surge protector called a metal oxide varistor (MOV). Under normal voltage conditions, the resistance of the MOV is such that it remains closed. As utility voltage increases beyond nominal, the MOV resistance decreases accordingly which forces the unwanted overvoltage to ground, maintaining a constant flow of nominal voltage to sensitive electronic equipment.


MP1003SS | Essential Surge Protectors
Protect home and office computers, electronics, and home theater equipment
MP1003SS | Essential Surge Protectors
Protect home and office computers, electronics, and home theater equipment
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Chat Live
Monday - Friday
7am — 6pm CST

CHAT NOW

Email
Monday - Friday
7am — 6pm CST
tech@cpsww.com

Call Toll Free
Live Monday - Friday
7am — 6pm CST
1-877-297-6937 ( press 1 )

Ask a CyberPower tech support representative to contact you.



CyberPower Systems values your privacy and your information will never be rented or sold. Information provided will be used for CyberPower's internal use only. View our Privacy Policy.

MP1003SS | Essential Surge Protectors
Protect home and office computers, electronics, and home theater equipment
     ModelJoulesAmpsCord LengthColorOutlets MSRP
     B100W 350 J15 AWall TapWhite1 x NEMA 5-15R $4.97
     CSB100W 900 J15 AWall TapWhite1 x NEMA 5-15R $6.95
     CSB300W 900 J15 AWall TapWhite3 x NEMA 5-15R $7.95
     B300WRC1 500 J15 AWall TapWhite3 x NEMA 5-15R $7.99
     CSB404 450 J15 A4 ftBlack4 x NEMA 5-15R $8.15
     CSB600WS 900 J15 AWall TapWhite6 x NEMA 5-15R $17.95
     B602RC1 500 J15 A2 ftWhite6 x NEMA 5-15R $11.95
     B603MGY 900 J15 A3 ftSilver6 x NEMA 5-15R $12.99
     CSB604 900 J15 A4 ftBlack6 x NEMA 5-15R $8.95
     CSB606 900 J15 A6 ftBlack6 x NEMA 5-15R $10.95
     CSB606M 900 J15 A6 ftSilver6 x NEMA 5-15R $18.95
     CSB606W 900 J15 A6 ftWhite6 x NEMA 5-15R $10.95
     B608MGY 900 J15 A8 ftSilver6 x NEMA 5-15R $22.99
     CSB6012 1200 J15 A12 ftBlack6 x NEMA 5-15R $12.95
     CSB706 1500 J15 A6 ftBlack7 x NEMA 5-15R $14.95
     CSB7012 1500 J15 A12 ftBlack7 x NEMA 5-15R $19.95
     P705G 2100 J15 A5 ftBlack7 x NEMA 5-15R $24.95
     CSB806 1800 J15 A6 ftBlack8 x NEMA 5-15R $22.95
     CSB808 1800 J15 A8 ftBlack8 x NEMA 5-15R $23.95
     B6010MGY 900 J15 A10 ftLight Grey8 x NEMA 5-15R $28.99
    MP1003SS | Essential Surge Protectors
    Protect home and office computers, electronics, and home theater equipment