6 Outlet Wall Tap With USB

P6WSUC15

$29.99 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Surge suppression: 2400 J
  • Volts: 125 V
  • Plug type: NEMA 5-15P
  • AC Outlets: 6
  • Outlet type: NEMA 5-15R
  • USB-A charge ports: 1
  • USB-A charge output: 2.4A
  • USB-C charge ports: 1
  • USB-C charge output: 15W
  • EMI/RFI Filtration: Yes
  • Warranty: One Year Limited
  • Connected Equipment Guarantee: $300,000
Overview

Product Overview

The CyberPower P6WSUC15 Wall-Tap Surge Protector with USB charging is designed to protect essential home and office electronics, including computers, networking equipment, and other devices, from power surges and energy spikes caused by storms and electrical fluctuations. Offering 2,400 joules of surge protection, this unit features six surge-protected AC outlets, a USB-A port with 2.4A power output, and a USB-C port delivering 15W of power, ensuring efficient charging for mobile and USB-enabled devices.

This surge protector wall-tap comes with a One Year Limited Warranty and a Connected Equipment Guarantee.

Product Features
  • Surge Protection
    Redirects excess voltage away from sensitive electronic equipment during AC power surges or spikes, protecting against potential damage.
  • USB Charge Ports
    Charge USB-enabled mobile devices, including tablets, smartphones, portable speakers, and other compatible electronics.
  • EMI/RFI Noise Filter
    Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
  • Metal Oxide Varistor (MOV) Technology
    Permits the flow of normal electrical current while redirecting power surges and spikes through the ground circuit, ensuring the protection of connected electronics and the surge suppressor.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • One Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
What's In The Box

Wall Tap Surge Protector

WARNING

This product can expose you to chemicals including Styrene, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Input Plug Type NEMA 5-15P
Maximum Input Current 15A
Plug Style Wall Tap
Output
Outlet Type 6 – NEMA 5-15R
USB Charge Port Type 1 Type A
1 Type C
USB Charge Port Voltage 5 VDC
USB Charge Port Watts 18 Watts
Surge Protection & Filtering
Attenuation 32 dB
Clamping Voltage 800V (H-N, H-G, N-G)
EMI/RFI Filtration 150 KHz
100 MHz
Maximum Surge Current 60000 A
Maximum Surge Current H-G 15000 A
Maximum Surge Current H-N 30000 A
Maximum Surge Current N-G 15000 A
Surge Suppression (Joules) 2400 J
Physical
Color White
Form Factor Wall Tap
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 10.39 x 17.6 x 3.51 (cm)
Physical Dimensions – (WxHxD) (in) 4.09 x 6.93 x 1.38 (in)
Physical Dimensions – (WxHxD) (mm) 104 x 176 x 35 (mm)
Physical Weight (kg) 0.29
Physical Weight (lb) 0.64
Dimensions – Shipping
Shipping – Weight (kg) 0.38
Shipping – Weight (lb) 0.84
Shipping Dimensions – (WxHxD) (cm) 11.51 x 16.51 x 6.1 (cm)
Shipping Dimensions – (WxHxD) (in) 4.53 x 6.50 x 2.40 (in)
Shipping Dimensions – (WxHxD) (mm) 115.06 x 165.1 x 60.96 (mm)
Certifications
Environmental RoHS Compliant
Safety cULus (UL498A/UL1449)
DOE VI
NR Can
FCC
ICES-003
Warranty
CEG Amount $300000
Connected Equipment Guarantee Lifetime
Product Warranty 1 Year Limited Warranty
Downloads

P6WSUC15 Warranty Statement

57.1KB

P6WSUC15 Datasheet

263.5KB

P6WSUC15 User Manual

1.1MB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model MSRP