8 Outlet Surge Strip With USB

P806UC15

$34.99 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • AC Outlets: 8
  • Cord Length: 6 ft
  • Surge suppression: 2400 J
  • Plug type: NEMA 5-15P
  • Plug style: Right angle, 45° offset
  • Outlet type: NEMA 5-15R
  • USB-A charge ports: 1
  • USB-A charge output: 2.4A
  • USB-C charge ports: 1
  • USB-C charge output: 15W
  • Volts: 125 V
  • Warranty: One Year Limited
  • Connected Equipment Guarantee: $300,000
Overview

Product Overview

The CyberPower P806UC15 Surge Protector provides essential surge protection for home and office electronics, including computers and other sensitive devices. Engineered to defend against power surges and energy spikes resulting from storms and electrical fluctuations, it offers 2400 joules of protection across eight outlets. A durable 6-foot power cord ensures flexible placement, while the inclusion of one USB-A port and one USB-C port enables convenient charging of smartphones, tablets, and other mobile devices without occupying the primary outlets.

This surge protector comes with a One Year Limited Warranty and a Connected Equipment Guarantee.

Product Features
  • Surge Protection
    Redirects excess voltage away from sensitive electronic equipment during AC power surges or spikes, protecting against potential damage.
  • USB Charge Ports
    Charge USB-enabled mobile devices, including tablets, smartphones, portable speakers, and other compatible electronics.
  • Metal Oxide Varistor (MOV) Technology
    Permits the flow of normal electrical current while redirecting power surges and spikes through the ground circuit, ensuring the protection of connected electronics and the surge suppressor.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • One Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
What's In The Box

Surge Protector

WARNING

This product can expose you to chemicals including Styrene, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Cord Length 6 ft (1.8 m)
Input Plug Type NEMA 5-15P
Maximum Input Current 15A
Plug Style 45° Offset Right
Output
Outlet Type 8 – NEMA 5-15R
USB Charge Port Type 1 Type A
1 Type C
USB Charge Port Voltage 5 VDC
USB Charge Port Watts 18 Watts
Surge Protection & Filtering
Clamping Voltage 800V (H-N, H-G, N-G)
Maximum Surge Current 60000 A
Maximum Surge Current H-G 15000 A
Maximum Surge Current H-N 30000 A
Maximum Surge Current N-G 15000 A
Surge Suppression (Joules) 2400 J
Physical
Color White
Form Factor Strip
Keyhole Mounting Slots Yes
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 10.21 x 4.09 x 24.79 (cm)
Physical Dimensions – (WxHxD) (in) 4.02 x 1.61 x 9.76 (in)
Physical Dimensions – (WxHxD) (mm) 102 x 41 x 248 (mm)
Physical Weight (kg) 0.63
Physical Weight (lb) 1.39
Dimensions – Shipping
Shipping – Weight (kg) 0.73
Shipping – Weight (lb) 1.61
Shipping Dimensions – (WxHxD) (cm) 9.8 x 35.31 x 4.5 (cm)
Shipping Dimensions – (WxHxD) (in) 3.86 x 13.9 x 1.77 (in)
Shipping Dimensions – (WxHxD) (mm) 98.04 x 353.06 x 44.96 (mm)
Certifications
Environmental RoHS Compliant
Safety cULus (UL1363/UL1449)
DOE VI
NR Can
FCC
ICES-003
Warranty
CEG Amount $300000
Connected Equipment Guarantee Lifetime
Product Warranty 1 Year Limited Warranty
Downloads

P806UC15 Warranty Statement

57.1KB

P806UC15 User Manual

1001.9KB

P806UC15 Datasheet

683.3KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model MSRP