PD750G2P_F

PD750G2P


Home Office Surge Protection

DISCONTINUED

  • Surge suppression: 2250 J
  • Volts: 125 V
  • Circuit breaker: 15 A
  • Plug type: NEMA 5-15P
  • Total outlets: 7 NEMA 5-15R
  • Enery-saving outlets: 4
  • Transformer outlet: 1
  • Power cord: 6 ft
  • EMI/RFI Filtration: Yes
  • Warranty: Limited lifetime
  • Connected Equipment Guarantee: $200,000

Product Description

PD750G2P | Professional Surge Protectors
Protect home and office computers, electronics, and home theater equipment

Product Overview


The CyberPower two-pack PD750G2P has a pair of PD750G Professional Surge Protectors to safeguard personal computers, printers, scanners, speakers, and home electronics. Each surge suppressor has seven surge-protected outlets, including four energy-saving outlets and one widely spaced outlet. When your computer shuts down or goes into standby mode, the energy-saving outlets turn off as many as three connected devices. The single widely spaced outlet accomodates a transformer-based plug.

Each PD750G features 2250 joules of protection and metal oxide varistor (MOV) technology, which guards the surge suppressor and connected electronics against line abnormalities and lightning surges. EMI/RFI filters block unwanted line noise from all connected electronics. The two-pack PD750G2P comes with a lifetime product warranty and a Connected Equipment Guarantee of $200,000.

Each PD750G features 2250 joules of protection and metal oxide varistor (MOV) technology, which guards the surge suppressor and connected electronics against line abnormalities and lightning surges. EMI/RFI filters block unwanted line noise from all connected electronics. The two-pack PD750G2P comes with a lifetime product warranty and a Connected Equipment Guarantee of $200,000.

  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Metal Oxide Varistor (MOV) Technology
    Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.
  • Automatic Shutdown
    Protects connected electronics with the integrated circuit breaker which automatically switches off in the event of an overload that exceeds a model’s ability to suppress the signal.
  • Energy-Saving Outlets
    The PD750G automatically turns off up to three connected devices when your computer (plugged into the master outlet) is shut down or goes into standby mode.
  • Transformer-Spaced Outlets
    Accommodate large transformer-based plugs without compromising the access of other outlets.
  • EMI/RFI Noise Filter
    Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
  • Impact-Resistant Casing
    Ensures maximum durability and prolongs the life of the unit.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
PD750G2P | Professional Surge Protectors
Protect home and office computers, electronics, and home theater equipment
Input
Voltage 125 V
Plug Type NEMA 5-15P
Plug Style Right Angle
Circuit Breaker 15 A
Cord Length 6 ft
Output
Outlet Type NEMA 5-15R
Outlets – Total 7
Outlets – Widely Spaced 1
Outlets – Energy Saving 4
Surge Protection & Filtering
Surge Suppression 2,250 joules
Maximum Surge Current 105,000 amps
Maximum Surge Current H-N 45,000 amps
Maximum Surge Current H-G 30,000 amps
Maximum Surge Current N-G 30,000 amps
Clamping Voltage 330 V (L-N)
400 V (L-G, N-G)
Response Time < 1 nanosecond
EMI/RFI Filtration Yes
Attenuation Up to 40 dB
Certifications
Safety UL1449
Environmental RoHS Compliant
Warranty
Product Warranty Lifetime
Connected Equipment Guarantee Lifetime
CEG Amount $200,000
PD750G2P | Professional Surge Protectors
Protect home and office computers, electronics, and home theater equipment
Why Do I Need A Surge Protector?

Utility power supplied to electrical outlets is sometimes inconsistent. The short-duration voltage surges or spikes that occasionally happen can damage components in electronic devices such as computers and workstations. In addition to equipment damage, irretrievable data loss may occur. In the U.S., the nominal or standard voltage supplied to household and office wiring is 120 volts. A voltage surge or spike can cause electronic components to overheat, either immediately destroying them or causing permanent damage that can lead to premature failure.

A surge protector or surge suppressor provides protection against power surges. This device is located in the power circuit between the utility power outlet and the connected electronic equipment. Surge protectors work by diverting excess voltage to the ground, allowing only the nominal voltage to travel through the wiring to connected devices. This is accomplished using a variable resistance component in the surge protector called a metal oxide varistor (MOV). Under normal voltage conditions, the resistance of the MOV is such that it remains closed. As utility voltage increases beyond nominal, the MOV resistance decreases accordingly which forces the unwanted overvoltage to ground, maintaining a constant flow of nominal voltage to sensitive electronic equipment.


PD750G2P | Professional Surge Protectors
Protect home and office computers, electronics, and home theater equipment
PD750G2P | Professional Surge Protectors
Protect home and office computers, electronics, and home theater equipment

Our Technical Support team will be happy help you with technical questions during business hours.

Chat Live
Monday - Friday
7am — 6pm CST

CHAT NOW

Email
Monday - Friday
7am — 6pm CST
tech@cpsww.com

Call Toll Free
Live Monday - Friday
7am — 6pm CST
1-877-297-6937 ( press 1 )

Ask a CyberPower tech support representative to contact you.



CyberPower Systems values your privacy and your information will never be rented or sold. Information provided will be used for CyberPower's internal use only. View our Privacy Policy.

PD750G2P | Professional Surge Protectors
Protect home and office computers, electronics, and home theater equipment
 Model AmpsJoulesCord LengthColorOutletsData Protection
 P300WU 15 A918 JNoneBlack3 x NEMA 5-15RNone
 P300WURC1 15 A1500 JNoneBlack3 x NEMA 5-15RNone
 P300WURC2 15 A600 JNoneWhite3 x NEMA 5-15RNone
 P600WSURC1 15 A1200 JNoneBlack3 x NEMA 5-15RNone
 P403U 15 A450 J3 ftWhite4 x NEMA 5-15RNone
 P604T 15 A1350 J4 ftBlack6 x NEMA 5-15RRJ11 Phone
 6050S 15 A1500 J4 ftBlack6 x NEMA 5-15RRJ11 Phone
 P708T 15 A1650 J8 ftBlack7 x NEMA 5-15RRJ11 Phone
 P806T 15 A2250 J6 ftBlack8 x NEMA 5-15RRJ11 Phone
 P1008T 15 A2850 J8 ftBlack10 x NEMA 5-15RRJ11 Phone
 P1206TC 15 A3150 J6 ftBlack12 x NEMA 5-15RRG6 Coaxial, RJ11 Phone, RJ45 Network
PD750G2P | Professional Surge Protectors
Protect home and office computers, electronics, and home theater equipment