Cable Assemblies

CBL3PIN500BRL-006-BLK-CM

$26.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Cable type: FTTx
  • Terminal A: 3-pin Connector
  • Terminal B: DC 5.5×2.1 Male Connector
  • Wire gauge: 18 AWG
  • Length: 4 ft
  • Color: Black
  • Warranty: 3 year
Overview

Product Overview

The CBL3PIN500BRL-006-BLK-CM cables are 3-pin to DC male 5.5mm x 2.1mm terminal. These cables are designed to connect a power adapter to a desktop ONT. The CBL3PIN500BRL-006-BLK-CM is available in 6 ft lengths and comes in black.

Product Features
  • Three-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
Compatible Products
Specifications
Expand All
Cable Specifications
Cable Type FTTx
Connector A 3-Pin Connector (5.0 mm pitch)
Connector B Barrel (5.5 mm x 2.1 mm)
Jacket PVC
Length 6 ft
Outdoor Rated No
Power Wires Count 2
Power Wires Gauge 18 AWG
Signal Wires Count 1
Signal Wires Gauge 18 AWG
Physical
Color Black
Warranty
Product Warranty 3 Years Limited Warranty
Downloads

CBL3PIN500BRL-006-BLK-CM

540 KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available to 24-hours a day, seven days a week.
Live Monday - Friday
Available 24/7
Visit our Support Area

Series
 Model LengthColorTerminal ATerminal BWire Gauge