Hardware

6AWGHW3FT

$170.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Male plug: 3-wire (ROJ)
  • Female end: 3-wire (ROJ)
  • Power cord length: 3 ft
  • Cable glands: 2
  • Warranty: 1 year
Overview

Product Overview

The CyberPower 6AWGHW3FT Power Cable Kit has a 3-foot power cord with a ROJ (remove outer jacket) on both ends to simply and quickly connect any hardwired UPS system or step-down transformer operating on 208V, 60A. This kit includes two cable glands to provide a secure fit to terminal block covers. The power cord is 10/3 AWG conductor wire and comes with a One-Year Limited Warranty.

The 6AWGHW3FT Power Cable Kit is compatible with CyberPower OL8000RT3UPDU, OL8000RT3UPDUTF, OL8KRT3UHW, OL10000RT3UPDU, OL10000RT3UPDUTF, OL10KRT3UHW and with other hardwired equipment.

Product Features
  • Cable Glands
    Secure the power cord to a terminal block cover.
  • 3-Wire (ROJ) Termination
    Allows for installation to a UPS or step-down transformer terminal block.
  • One-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within one year of the purchase date.
Compatible Products
Specifications
Expand All
General
Type Power Cable
Input
Cord Length 3 ft
Input Connector Type Hardwire
Physical
Color Black
Wire Guage 6/3 AWG
Shipping Dimensions (WxHxD) (in) 9.8 x 2 x 19.7 inches
Shipping Weight (lbs) 2 lbs
Connections
Male Plug Hardwire
Female End Hardwire
Included Hardware (2) Cable Glands, Conduit with Fittings
Warranty
Product Warranty 1 Year Limited
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

TECHNICAL SUPPORT
Please contact our Tech Support department with installation, troubleshooting, or general product questions.
Hours of operation: Monday – Friday 7:00am – 6:00pm CST
Contact Tech Support: Submit Ticket Now

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available to 24-hours a day, seven days a week.
Live Monday - Friday
Available 24/7
Visit our Support Area

Series
 Model Description MSRP
 MBS100D5B $3,600.00
 MBS175D5B $6,000.00
 RMCARD400 $489.00
 RMCARD205 $399.00
 CP600LCD $94.99
 ENVIROSENSOR Network Management $149.77
 4POSTRAIL 4 Post Rail Kit $69.95
 RMCARD305 $269.00
 RELAYIO500 Provides 5-output and 1-input relay contact closures via DB9 port to report UPS status inforation and enable remote shutdown of the UPS. See compatibility chart for UPS model compatibility details. $224.00
 RWCCARD100 Wireless Cloud Monitoring Card $81.88
 DOORSENSOR Network Management $48.11
 CRA60001 Rack Hardware Kit $48.00
 CRA60002 Rack Hardware Kit $99.00
 1UBRKT Stand Mounts $16.25
 RELAYIO600 Network Management $269.00
 2POSTKIT RackMount Kit $95.00
 6AWGHW3FT Power Cable $170.00
 FAN24V450T CyberPower Fan Assembly 24VDC service part with terminal $34.00
 RCCARD100 Cloud Monitoring Card $71.70
Runtime