TAA Extended Battery Modules

BP240V30ART3UTAA

DISCONTINUED
  • Output: 240V/30A
  • Recharge time: 4 hours
  • Battery type & quantity: 12V/7.2AH (20)
  • Weight: 167.2 lbs.
  • Form factor: Rack/Tower
  • Hot swappable: Yes
  • Fast Charge Technology: Yes
  • Warranty: 3 year
Overview

Product Overview

The CyberPower BP240V30ART3UTAA rack/tower convertible Extended Battery Module (EBM), which extends battery runtimes during power outages, is designed for Smart App Online UPS systems OL6000RT3U, OL6000RT3UTF, OL6000RT3UPDU, OL6000RT3UPDUTF, OL6KRT3UHW, OL8000RT3U, OL8000RT3UTF, OL8000RT3UPDU, OL8000RT3UPDUTF, OL8KRT3UHW, and OL10000RT3U, OL10000RT3UTF, OL10000RT3UPDU, OL10000RT3UPDUTF, and OL10KRT3UHW. This EBM takes 3U of rack space and can be installed in a rack or tower configuration to match the UPS form factor. It also has a built-in battery charger, providing Fast Charge Technology to quickly restore the backup power supply to full capacity.

Up to ten EBMs can be added to the UPS, and the module's DC plug-and-play power connectors allow for daisy-chaining EBMs to a UPS system. The BP240V30ART3UTAA typically has a UPS charging time of four hours regardless of whether one or ten EBMS are installed. It comes with a three-year warranty.

Product Features
  • Extended Battery Module
    Expands runtime and quickly restores full backup power with Fast Charge Technology.
  • Hot-Swappable Batteries
    Can be replaced without powering down vital equipment.
  • Fast Charge Technology
    Uses a built-in battery charger in each EBM for quick charging, regardless of the number of EBMs attached to a UPS.
  • Smart Battery Management
    Uses a three-cycle charging mode that improves battery life and reduces generated heat.
  • Plug-and-Play DC Connectors
    Allow for daisy-chaining additional EBMs to a UPS system.
  • User-Replaceable DC Fuses
    Are located behind an easy-access panel.
  • Resettable AC Circuit Breaker
    Resets the UPS swiftly in case of an overload.
  • Rack/Tower Configuration
    Allows for horizontal rack or vertical tower installation.
  • Three-Year Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
Compatible Products
Specifications
Expand All
General
Voltage 240V
Amperage  30A
Battery
Battery Type Sealed Lead-Acid
Battery Size 12V/7.2Ah
Hot-Swappable Yes
Battery Quantity 20
User Replaceable Yes
Typical Recharge Time 4 hours
Built-in Charger Yes
Expansion Ready (Daisy-Chain) Yes – Power plugs for Module and Charger
Replacement Battery (2) RB1270X10
Physical – Battery Module
Dimensions – W×H×D (in) 17 × 5.25 × 26 inches
Dimensions – W×H×D (mm) 433 × 132 × 660 mm
Weight (lbs) 167.2 lbs
Weight (kg) 76 kg
Shipping Dimensions – W×H×D (in) 23.62 x 14.76 x 35.43 inches
Shipping Dimensions – W×H×D (mm) 600 x 375 x 900 mm
Shipping Weight (lbs) 204.6 lbs
Shipping Weight (kg) 92.8 kg
Enclosure Contruction Steel
Mounting Hardware Included Yes
Environmental
Operating Temperature 32 – 104 °F (0 – 40 °C)
Operating Humidity 0 – 90% (non-condensing)
Operating Elevation 0 – 10,000 ft (0 – 3,000 m)
Storage Temperature -4 –  113 °F (-20 – 45 °C)
Storage Relative Humidity 0 – 95% (non-condensing)
Storage Elevation 0 – 50,000 ft (0 – 15,000 m)
Certifications
Safety UL1778
CSA C22.2 NO.107.3-05
FCC DOC Class A
Environmental RoHS Compliant
Warranty
Product Warranty 3 Years Limited
Feature Focus
Higher Capacity UPS for Longer Runtimes

To determine the size of the UPS that you need, identify the total power load (measure in VA/Watts) of the connected equipment, along with the amount of runtime required (in minutes). Also, think about any equipment that might be connected to the UPS in the future, which could affect the calculations for load and runtime.

Estimating expected UPS runtimes can be challenging, particularly when the consistency of the utility power is not well known. Selecting a UPS with a load capacity 30-35% above the required power load offers the advantage of longer runtimes. This can lower the risk of overloading the UPS and causing an unnecessary UPS shutdown.

Although the initial outlay of a UPS increases with its size because of the higher capacity required for components, long-term operating costs typically decrease. When a UPS operates below maximum capacity, it reduces the stress on components. Sizing a UPS to run loads significantly lower than its capacity also increases spare capacity for future growth, along with extending runtimes.


Downloads

External Battery Modules

2.89 MB

BP240V30ART3UTAA

1.43 MB

BP240V30ART3UTAA

769 KB
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available to 24-hours a day, seven days a week.
Live Monday - Friday
Available 24/7
Visit our Support Area

Series
 Model Output VAOutput WattsForm FactorWaveformOutlets MSRP
Runtime