Extended Battery Modules

BP48V45ART2U

DISCONTINUED
  • Output: 48V/45A
  • Recharge time: 16 hours
  • Battery type & quantity: 12V/7AH (8)
  • Weight: 60 lbs.
  • Form factor: Rack/Tower (2U)
  • Hot swappable: Yes
  • Warranty: 3 year
Overview

Product Overview

The CyberPower BP48V45ART2U rack/tower convertible Extended Battery Module (EBM) for the UPS Smart App Sinewave PR750LCDRTXL2U, PR1000LCDRTXL2U, and PR1500LCDRTXL2Ua extends battery runtime during a power outage. This EBM takes 2U of rack space and can be installed in a rack or tower configuration to match the UPS form factor. The BP48V45ART2U typically has a UPS charging time of sixteen hours. It comes with a three-year warranty.

Product Features
  • Extended Battery Module
    Expands runtime and quickly restores full backup power with Fast Charge Technology.
  • Smart Battery Management
    Uses a three-cycle charging mode that improves battery life and reduces generated heat.
  • Hot-Swappable Batteries
    Can be replaced without powering down vital equipment.
  • Rack/Tower Configuration
    Allows for horizontal rack or vertical tower installation.
  • Three-Year Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date. See warranty for details.
Compatible Products
Specifications
Expand All
General
Voltage 48V
Amperage 45A
Battery
Battery Type Sealed Lead-Acid
Battery Size 12V/7.2Ah
Hot-Swappable Yes
Battery Quantity 8
User Replaceable Yes
Typical Recharge Time 16 hours
Replacement Battery BB Battery – BP7-12
Physical
Rack Size 2U
Dimensions – W×H×D (in) 17.25 × 3.5 × 15.75 inches
Environmental
Operating Temperature 32 – 95 °F (0 – 35 °C)
Operating Humidity 0 – 95% (non-condensing)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Maximum Operating Elevation 10,000 ft (3,000 m)
Maximum Storage Elevation 50,000 ft (15,000 m)
Certifications
Safety UL1778
cUL 107.1
FCC DOC Class B
Environmental RoHS Compliant
Warranty
Product Warranty 3 Years Limited
Feature Focus
Higher Capacity UPS for Longer Runtimes

To determine the size of the UPS that you need, identify the total power load (measure in VA/Watts) of the connected equipment, along with the amount of runtime required (in minutes). Also, think about any equipment that might be connected to the UPS in the future, which could affect the calculations for load and runtime.

Estimating expected UPS runtimes can be challenging, particularly when the consistency of the utility power is not well known. Selecting a UPS with a load capacity 30-35% above the required power load offers the advantage of longer runtimes. This can lower the risk of overloading the UPS and causing an unnecessary UPS shutdown.

Although the initial outlay of a UPS increases with its size because of the higher capacity required for components, long-term operating costs typically decrease. When a UPS operates below maximum capacity, it reduces the stress on components. Sizing a UPS to run loads significantly lower than its capacity also increases spare capacity for future growth, along with extending runtimes.


Downloads

BP48V45ART2U

85 KB

BP48V45ART2U

569 KB

External Battery Modules

2.89 MB
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

TECHNICAL SUPPORT
Please contact our Tech Support department with installation, troubleshooting, or general product questions.
Hours of operation: Monday – Friday 7:00am – 6:00pm CST
Contact Tech Support: Submit Ticket Now

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available to 24-hours a day, seven days a week.
Live Monday - Friday
Available 24/7
Visit our Support Area

Series
 Model Battery VoltageUPS Models MSRP
 BP192VL2U01 $1,699.95
 BP48VP2U02 48 VDCPR1000LCDRTXL2UA, PR1500LCDRTXL2U, PR1500RTXL2U, PR1500RTXL2UC, PR1500RTXL2UCN, PR2000RTXL2U, PR2000RTXL2UC, PR2000RTXL2UCN, PR2200LCDRTXL2U, PR2200RTXL2U, PR2200RTXL2UC, PR2200RTXL2UCN, PR3000LCDRTXL $719.95
 BP72V60ART2U OL2200RXL2U, OL2200RTXL2UN, OL3000RTXL2U, OL3000RTXL2UN, OL3000RTXL2UHV, OL3000RTXL2UHVN $1,229.00
 BP36V60ART2U OL1000RTXL2U, OL1000RTXL2UN, OL1500RTXL2U, OL1500RTXL2UN $859.00
 BP240VL3U01 240 VOL10KRT, OL10KRTF, OL10KRTHW, OL6KRT, OL6KRTF, OL8KRT, OL8KRTF $1,689.00
 BP48VP2U03 48 VDCPR2200RTXL2UAN, PR3000RTXL2UAN, PR2200RTXL2UHVAN, PR3000RTXL2UHVAN, PR2200RTXL2UACN, PR3000RTXL2UACN $869.95
 BP144VL2U01 144 VOL5KRTHD, OL6KRTHD $1,649.00
 BP48VP2U01 48 VDCPR750LCDRTXL2U, PR750RTXL2U, PR1000LCDRTXL2U, PR1000RTXL2U, PR1500LCDRTXL2UA, PR750RTXL2UC, PR1000RTXL2UC $619.95
 BPL48V75ART2U 48 VPR3000LCDRTXL2U, PR5000LCDRTXL5U, PR6000LCDRTXL5U $949.95
Runtime