Hardware

COMMCARD300

DISCONTINUED
  • Protocol support: TCP/IP, UDP, SNMP, HTTP, BOOTP, DHC
  • External adapter: Serial-to-RJ45 (DB9 connection)
  • Ethernet compatible: Yes (10Mbps)
  • Remote management: Yes
  • Upgradable firmware: Yes
  • SNMP MIB: Yes
Overview

Product Overview

The COMMCARD300 from CyberPower is an internal communication/interface card for select UPS models (OL1000RMXL2U, OL1500RMXL2U, OL2000RMXL2U, and OL3000RMXL2U) which enables administrators to transmit data to a management system, programmable logic controller, or an interface utilizing a DB9 connection. It can also be configured as an Emergency Power Off interface.

Product Features
  • Remote Management
    Allows administrators to control and configure the UPS without being onsite via a standard web browser or network management system (NMS).
  • Offsite Scheduling of UPS Operation
    Lets administrators conduct scheduled times for UPS shutdown, startup, and reboot. Functionality includes event action management, event logging, and automatic event notification sent through SNMP trap.
  • Automatic Shutdown
    Protects servers and workstations from data loss due to power failure.
  • Automatic Event Notifications
    Provide immediate updates about power events via ale email, Windows Messenger, and XMPP.
  • Event Logging
    Traces the UPS operational history.
  • Event Action Settings
    Allow administrators to customize options for Event Actions.
  • Upgradable Firmware
    Provides instructions for up-to-date system management.
Compatible Products
Specifications
Expand All
General
Type Network Management Card
Communication
Protocols TCP/IP, UDP, SNMP/HTTP, BOOTP and DHCP
Network Connection Serial
Physical
Dimensions (WxHxD) (in.) 2.71 x 1.49 x 5.39
Dimensions (WxHxD) (mm.) 69 x 38 x 137
Weight (lbs.) 0.2
Weight (kg.) 0.09
Shipping Dimensions
Dimensions (WxHxD) (in.) 5.50 x 3.25 x 9.50
Dimensions (WxHxD) (mm.) 175 x 56 x 166
Weight (lbs.) 0.60
Weight (kg.) 0.27
Environmental
Operating Temperature 32°F to 104°F / 0°C to 40°C
Operating Humidity 0% – 90% non-condensing
Operating Elevation 0-10000 feet (0-3000 meters)
Storage Temperature 14°F to 122°F / -10°C to 50°C
Storage Relative Humidity 0% – 95% non condensing
Storage Elevation 0-50000 feet (0-15000 meters)
Compatibility
UPS Models OL1000RMXL2U, OL1500RMXL2U,
OL2000RMXL2U, OL3000RMXL2U
Certifications
Safety FCC Class A, CE
Environmental RoHS Compliant
Warranty
Product Warranty 3 Years Limited
Downloads

COMMCARD300

165 KB

COMMCARD300

427 KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available to 24-hours a day, seven days a week.
Live Monday - Friday
Available 24/7
Visit our Support Area

Series
 Model Description MSRP
Runtime