Smart App LCD UPS Series

CPS1500AVR

$544.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Capacity: 1500 VA / 900 W
  • Topology: Line Interactive
  • Waveform: Simulated Sine Wave
  • Output: 120 VAC ± 10%
  • Plug type & cord: NEMA 5-15P, 10 ft. cord
  • Outlet types: 8 x  NEMA 5-15R
  • Communication: USB, Serial, SNMP
  • Warranty: 3 year
Overview

Product Overview

A rack/tower UPS with line interactive topology, the CyberPower Smart App CPS1500AVR provides battery backup (using simulated sine wave output) and surge protection for department servers, workgroup servers, workstations, network devices, and telecom installations without active PFC power supplies. The CPS1500AVR uses Automatic Voltage Regulation (AVR) to correct minor power fluctuations without switching to battery power, which extends battery life. AVR is essential in areas where power fluctuations occur frequently. The CPS1500AVR comes with a three-year warranty and a $300,000 Connected Equipment Guarantee.

Product Features
  • Data Line Protection

    Prevents power surges that travel through telephone, coaxial, and Ethernet lines from causing damage to electronics.

  • Surge Protection

    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.

  • Line Interactive Topology

    Exists when a line interactive UPS has an autotransformer that regulates low voltages (e.g., brownouts) and over voltages (e.g., spikes) without having to switch to battery.

  • Automatic Voltage Regulation (AVR)

    Provides clean, consistent AC power by automatically regulating low voltages and over voltages, within defined tolerances, when incoming utility power has minor fluctuations.

  • Simulated Sine Wave Output

    Uses pulse wave modulation to generate a stepped, approximated sine wave to supply cost-effective battery backup power for equipment that does not require sine wave output.

  • Rack/Tower Versatility

    Allows for horizontal rack or vertical tower installation.

  • LED Status Lights

    Indicate Power On, Wiring Fault.

  • PowerPanel® Business Edition Software

    Provides IT professionals with tools for monitoring and managing the UPS and backup power. This software offers remote management functionality. Free software download available here.

  • Three-Year Warranty

    CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.

  • Connected Equipment Guarantee

    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.

Compatible Products
WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Energy Saving GreenPower UPS™ Bypass Technology
UPS Topology Line Interactive
Battery
Battery Capacity 7 Ah
Battery Quantity 4
Battery Type Sealed Lead-Acid Battery
Battery Voltage 12 VDC
Hot Swappable Yes
Replacement Battery Cartridge RB1270X4E
RB1270X4J
Replacement Battery Cartridge Quantity 1
Runtime at Full Load 7 min
Runtime at Half Load 18 min
Typical Recharge Time 8 Hours
User Replaceable Battery Yes
Input
Circuit Breaker 15 A
Cord Length 10 ft (3.0 m)
Input Frequency Range 47 Hz – 63 Hz
Input Plug Type NEMA 5-15P
Input Voltage Range 90 VAC – 140 VAC
Nominal Input Voltage 120 VAC
Plug Style Right Angle – 45° Offset
Output
Automatic Voltage Regulation Single Boost
On AC WaveForm Sine Wave
On Battery Frequency 50/60 Hz ± 1%
On Battery Voltage 120 VAC ± 10%
On Battery Waveform Simulated Sine Wave
Outlet Type 8 – NEMA 5-15R
Outlets – Battery & Surge Protected 8
Outlets – Total 8
Output Power Factor 0.6
Overload Protection Internal Circuitry Limiting
Circuit Breaker Protected
Typical Transfer Time 4 ms
USB Charge Port No
Under/Over-Voltage Correction +11.5%
VA 1500 VA
Watts 900 W
Surge Protection & Filtering
Coax Protection RG6 1 in
1 out
EMI/RFI Filtration Yes
Phone / Network Protection RJ11/RJ45 1-In / 1-Out (Combo)
Surge Suppression (Joules) 1840 J
Management & Communications
Audible Alarms Battery Mode
Low Battery
Overload
HID Compliant USB Port Yes
LED Indicators Load Level
Battery Level
Power On
On-Line
Battery Mode
Replace Battery
AVR
Mute
Overload
Fault
Wiring Fault
Management Cable Serial Cable
SNMP / HTTP Remote Monitoring Yes – with optional RMCARD205
Serial Port 1 Serial
1 Dry Contact
Software (Free Download) PowerPanel® Business
Physical
Color Black
Form Factor Rack / Tower
Material of Construction Metal
Dimensions
Physical Dimensions – (WxHxD) (cm) 43.82 x 8.89 x 40.01 (cm)
Physical Dimensions – (WxHxD) (in) 17.25 x 3.5 x 15.75 (in)
Physical Dimensions – (WxHxD) (mm) 438 x 89 x 400 (mm)
Physical Weight (kg) 22.91
Physical Weight (lb) 50.5
Dimensions – Shipping
Shipping – Weight (kg) 9.64
Shipping – Weight (lb) 21.25
Shipping Dimensions – (WxHxD) (cm) 52.07 x 30.48 x 53.98 (cm)
Shipping Dimensions – (WxHxD) (in) 20.5 x 12.0 x 21.25 (in)
Shipping Dimensions – (WxHxD) (mm) 520.7 x 304.8 x 539.75 (mm)
Environmental
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 90 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Relative Humidity 0 – 95% (non-condensing)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Certifications
Safety UL1778
cUL
FCC Part 15 Class B
Warranty
CEG Amount $300000
Connected Equipment Guarantee Lifetime
Extended Warranty Option WEXT5YR-U4A
Product Warranty 3 Year Limited Warranty
Feature Focus
Automatic Voltage Regulation

Automatic Voltage Regulation (AVR) in line interactive UPS systems stabilizes the incoming AC signal to maintain output power at a nominal 120 volts by controlling high and low voltages without resorting to battery power. This significantly increases battery life and lessens the likelihood of data loss, memory freezes, and system crashes.

How AVR Works in a Line Interactive UPS

A line interactive UPS includes an AVR autotransformer a special type of transformer designed to switch between powered coils of wire in response to variances in utility power input, thereby increasing or decreasing the magnetic field and the resulting output voltage to connected equipment.

This type of UPS tolerates undervoltage brownouts and overvoltage surges without consuming backup battery power by automatically selecting different power taps on the AVR autotransformer. During normal operation, incoming AC power bypasses the autotransformer (where voltage highs and lows are controlled) while also charging the battery. When the incoming voltage falls below the AVR range, the UPS switches to battery backup, and the DC-AC inverter circuitry is engaged. Power will continue to be supplied by the battery-inverter circuit until incoming voltage returns to the range manageable by the AVR.


Downloads

CPS1500AVR

318 KB

CPS1500AVR

837 KB

PowerPanel Business Local/Remote | Windows | 32-bit and 64-bit | .exe | v4.10.1

176.2 MB

PowerPanel Business Management | Windows | 32-bit and 64-bit | .exe | v4.10.1

156.1 MB

PowerPanel Business | Virtual Machine | Local | .zip | v4.10.1

1.7 GB

PowerPanel Business | Virtual Machine | Remote | .zip | v4.10.1

1.7 GB

PowerPanel Business Local | Mac | .dmg | v4.10.1

174.8 MB

PowerPanel Business Management | Mac | .dmg | v4.10.1

156.4 MB

PowerPanel Business Local | Linux | 32 bit | .sh | v4.10.1

182.5 MB

PowerPanel Business Management | Linux | 32 bit | .sh | v4.10.1

162.9 MB

PowerPanel Business Local | Linux | 64 bit | .sh | v4.10.1

179.7 MB

PowerPanel Business Management | Linux | 64 bit | .sh | v4.10.1

160.1 MB
Support
Are the rackmount ears strong enough to hold up my rackmounted UPS? Does it also need to have rear supports?

The front-mount rackmount ears are specifically designed and tested to hold up their own weight in both a two-post and four-post rack enclosure. Rear supports are not needed, but users can install them if they wish.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available to 24-hours a day, seven days a week.
Live Monday - Friday
Available 24/7
Visit our Support Area

Series
 Model Output VAOutput WattsForm FactorWaveformOutlets MSRP
 OR700LCDRM1U 700 VA400 WRackmountSimulated Sine Wave6 - NEMA 5-15R $329.95
 OR500LCDRM1U 500 VA300 WRackmountSimulated Sine Wave6 - NEMA 5-15R $219.95
 OR1500LCDRT2U 1500 VA900 WRackmountSimulated Sine Wave8 x NEMA 5-15R $569.95
 OR1500LCDRM1U 1500 VA900 WRackmountSimulated Sine Wave6 - NEMA 5-15R $624.95
 OR2200LCDRT2U 2000 VA1320 WRack / TowerSimulated Sine Wave8 - NEMA 5-20R $694.95
 OR1000LCDRM1U 1000 VA600 WRackmountSimulated Sine Wave6 - NEMA 5-15R $524.95
 OR1500LCDRTXL2U $714.95
 CPS1500AVR 1500 VA900 WRack / TowerSimulated Sine Wave8 - NEMA 5-15R $544.95
 OR2200LCDRTXL2U 2100 VA1650 WRack / TowerSimulated Sine Wave8 - NEMA 5-20R $944.95
Runtime
Videos