Hardware

L630PHW6FT

DISCONTINUED
  • Male plug: NEMA L6-30P
  • Female end: 3-wire (ROJ)
  • Power cord length: 6 ft
  • Cable glands: 3
  • Warranty: 1 year
Overview

Product Overview

CyberPower’s L630PHW6FT Power Cable Kit has a 6-foot power cord with a NEMA L6-30 locking male plug to 3-wire ROJ (remove outer jacket) that allows you to connect UPS systems or step-down transformers with a hardwired terminal block. This kit also includes three cable glands to provide a secure fit to the terminal block cover. The power cord is 10/3 AWG conductor wire and comes with a One-Year Limited Warranty.

The L630PHW6FT Power Cable Kit is compatible with OL6000RT3UPDU, OL6000RT3UPDUTF, OL6KRT3UHW, and with other hardwired equipment.

Product Features
  • Cable Glands
    Secure the power cord to a terminal block cover.
  • 3-Wire (ROJ) Termination
    Allows for installation to a UPS or step-down transformer hardwire terminal block.
  • One-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within one year of the purchase date.
Compatible Products
Specifications
Expand All
Cable Specifications
Power Wires Count 3
Power Wires Gauge 10 AWG
Input
Cord Length 6 ft (1.8 m)
Input Plug Type NEMA L6-30P
Output
USB Charge Port No
Connections
Female End Hardwire (ROJ)
Male Plug NEMA L6-30P
Physical
Color Black
Mounting Hardware Yes
Dimensions – Shipping
Shipping – Weight (kg) 9.64
Shipping – Weight (lb) 21.25
Shipping Dimensions – (WxHxD) (cm) 20.96 x 3.18 x 25.4 (cm)
Shipping Dimensions – (WxHxD) (in) 8.25 x 1.25 x 10.0 (in)
Shipping Dimensions – (WxHxD) (mm) 209.55 x 31.75 x 254.0 (mm)
Warranty
Product Warranty 1 Year Limited Warranty
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

TECHNICAL SUPPORT
Please contact our Tech Support department with installation, troubleshooting, or general product questions.
Hours of operation: Monday – Friday 7:00am – 6:00pm CST
Contact Tech Support: Submit Ticket Now

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available to 24-hours a day, seven days a week.
Live Monday - Friday
Available 24/7
Visit our Support Area

Series
 Model Description MSRP